Central Control Panel (CCP)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
A central control panel (CCP) includes the communication hardware to allow the monitoring and control of a building's lighting system. It contains a keyboard and display to control and indicate the status of the various sensors, controls and lights in the system. It may also include an infrared interface for remote control. In larger building management systems the function of the lighting control panel may be combined with a control panel in a fire and security system.
Renesas offers a range of 16-bit and 32-bit microcontrollers ideally suited for embedded system control for various levels of complexity. The high-end 32-bit V850 microcontroller is especially recommended for designers wanting a graphical operating panel as a GUI.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Panel control | MCU | 78K0R/Lx3 | 16-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as segment LCD display, a reset circuit, and on-chip oscillator, low power consumption, 80 to 128 pins |
| M16C/63 Group, M16C/64A Group, M16C/65 Group | Timer, 5 V operation, and 16-bit CPU | ||
| R8C Family | Timer, 5 V operation, and small package | ||
| SuperH RISC engine Family | CPU cores and a variety of peripheral functions developed for various applications and devices | ||
| V850ES/Jx3-E | 32-bit AllFlash microcontroller; incorporates numerous peripheral functions such as Ethernet function, CAN, and USB; 128 to 144 pins |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English