Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Blind Control (BC), Twilight Sensor (TS)

Overview

Electronic blind control optimizes the quality of light in a building. It controls the positions or movements of blinds for different lighting conditions, for example day and night, summer and winter, and sun and cloud. The blind control may be linked with the air conditioning system for further energy savings. Equipped with additional sensors, the risk of damage by high winds can be avoided. Manual control of the blinds may be achieved via infrared remote control.

Renesas' range of 8/16-bit microcontrollers that are equipped with the necessary functions such as A/D converter for use in sensors and LCD controller for setting display is ideally suited for these applications.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
System control MCU 78K0/Kx2 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 20 MHz operation, low power consumption, 30 to 80 pins
78K0/Kx2-L 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit, on-chip oscillator, and a clock function, 20 MHz operation, ultra-low power consumption, 16 to 48 pins
78K0/Lx3 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins
78K0S/Kx1+ 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator, 10 to 30 pins
R8C Family Timer, 5 V operation, and small package

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top