Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Hot Water Dispenser (HWD)

Overview

Independent from the main system, a hot water dispenser provides instantaneous temperature regulated water. It regulates the heating system and water flow rate to provide temperature regulated water.

Our 8/16-bit microcontroller range (78K/78K0S and the R8C Family) is ideally suited for monitoring and control of water temperature, flow rate and heating system, displaying settings on an LCD panel, and remote control applications.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
System control MCU 78K0/Kx2 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins
78K0S/Kx1+ 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator,10 to 30 pins
R8C Family Timer, 5 V operation, and small package

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top