Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Air Conditioning System

Overview

Today's air conditioners are required to perform not only simple air conditioning functions, but also to efficiently control a variety of large and small motors – for example for outdoor compressor control, refrigerant circulation, ventilation, and wind direction adjustment – in order to achieve energy-saving operation.

Renesas' microcontrollers have a proud history and record of past results in the motor control field. You can select the best product for the type of motor control you need from our comprehensive lineup of 8-bit to 32-bit motor control MCUs.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
System control MCU 3803H Group,
3803L Group
Timer, 5 V operation
78K0/Kx2 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins
78K0R/Ix3 16-bit All Flash microcomputer and three aspect motor control timer: 1 ch and 20 MHz operation and 30 to 64 pins
M16C/63 Group,
M16C/64A Group,
M16C/65 Group
Timer, 5 V operation and 16-bit CPU
R8C Family Timer, 5 V operation, and small package
SH7149 Group Three-phase PWM timer, 5 V operation and enhanced A/D
µPD78F071x 8-bit microcontroller operating at 20 MHz; Incorporates dedicated motor control hardware
V850ES/IE2 32-bit All Flash microcontroller with 3-phase motor-controlling timer: 1 ch and operates at 20 MHz, 64 pins
V850E/Ix3 32-bit All Flash microcontroller with 3-phase motor-controlling timer: 2 ch and operates at 64 MHz, 80/100 pins

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top