Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Gas Leak Alarm

Overview

When a gas leak occurs, a gas leak alarm must detect the problem immediately and issue an alarm. The gas detection sensor typically used in these types of alarms sends an amplified signal from the sensor to the controlling MCU. The MCU requires an on board A/D converter to read the level of the signal to be able to identify when a leak occurs. In addition, the MCU needs a timer function to provide notification, either visual or audible, when a gas leak is detected.

Renesas’ 78K0S/Kx1+ and R8C/Tiny Series integrate an A/D converter for reading the sensor signal and a timer function to sound a buzzer. These on-chip functions reduce the number of external components required, allowing for a compact and lightweight design, reducing power consumption, and lowering cost. These MCUs are suitable for gas leak a compact and lightweight design, reducing power consumption, and lowering cost. These MCUs are suitable for gas leak alarm applications.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Main controller MCU 78K0S/Kx1+ Standard MCU
R8C/Tiny Series Standard MCU
EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
MCU peripheral Reset IC RNA519xx Series Variable detection voltage
Sensor peripheral Op-amp UPC358 Single power supply dual operational amplifier
General use
surge absorprtion
circuit protection, etc.
Zener diode HZMxNB Series 3-terminal (1 device included) face-mount outline
HZU/HZC Series 2-terminal face-mount outline
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
Switching diode HSM2838C, HSM123 3-terminal (2 devices included) face-mount outline
HSU119/HSC119 2-terminal face-mount outline
Schottky diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low VF, low leak current)
RKR0202AQE 3-terminal face-mount outline (low VF)

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top