Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Sounders and Strobes

Overview

An alarm unit receives commands from an alarm control panel and activates the alarm. In addition to the generation of sound, light, and signals, alarm units are also required to be tamper proof. They require interfaces to signals to detect any attempts to disable the alarm, such as an A/D converter or external interrupts. It is also necessary to send the status of the alarm back to the alarm control panel.

Renesas' range of 8/16-bit microcontrollers that include a siren generation function and the functions necessary for the above operations is ideally suited for these applications.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
System control MCU 78K0/Kx2 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins
78K0S/Kx1+ 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; 10 to 30 pins
R8C Family Timer, 5 V operation, and small package

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top