Alarm Control Panel
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Alarm control panels control monitoring and warning systems. There are a variety of products for detecting and warning about situations such as electricity leakage, fire, or disaster.
Although the most basic method of transmitting a warning is to use a blinking LED or a buzzer, in recent years products that send a warning e-mail to a mobile phone, or provide online monitoring on a Web site, or even record the number of warnings and the date and time they were lifted, have appeared in the market.
An alarm control panel may use PLC or wireless communication to connect to individual detecting devices. To meet these requirements, Renesas offers the M16C/6S with a built-in PLC modem (YITRAN IT800) that has excellent communication capabilities even in noisy environments.
Also available are the RJK1028DSP MOSFET for functions such as power failure detection and DC power switching, which, when used with a microcontroller's built-in voltage detection circuit, greatly simplifies the power switching circuit.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| System control | MCU | M16C/6S Group | 32.72 MHz operation at 2.7 to 3.6V, Voltage detection, PLC |
| RX210 Group | 20 MHz operation at 1.6, and 50 MHz operation at 5.5 V, Voltage detection | ||
| Peripheral circuit | Diode | HSU83 | 250 V |
| RKS101KG | 400 V | ||
| RKH0160AKU | 600 V |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English