Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Automatic Fire Door (AFD)

Overview

Signals received from local temperature sensors or remotely from a safety management system triggers an automatic fire door (AFD) to close – likely via a spring-loaded mechanism – to prevent the spread of smoke and fire. The opening of an AFD is controlled by a motor, and door opening and closing and high temperatures are detected by sensors. In addition to these mechanisms the controller is required to activate audible and visual alarms.

Renesas' range of 8/16-bit microcontrollers has functions and interfaces suitable for a variety of application requirements.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
System control MCU 78K0/Kx2 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins
78K0S/Kx1+ 8-bit AllFlash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; 10 to 30 pins
R8C Family Timer, 5 V operation, and small package

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top