Mobile ECG (Electrocardiograph)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
A Mobile ECG (Electrocardiograph) is an advance over traditional electrocardiograph units. Its compact size and lightness provide portability, making it possible to measure and record cardiac dysrhythmia anywhere at any time. These small units allow medical personnel to identify cardiac irregularities early on and are very useful for examining patients. Today, though, they are now used not only by healthcare specialists but also by members of the general public. The measurement required to produce an electrocardiogram involves the detection of a variety of electrical potential readings from electrodes taped to the patient's skin. The electrical potential between a pair of electrodes passes through a highly precise instrumentation amplifier and is read by an A/D converter. A compact electrocardiograph must always be ready to be transported to wherever needed and has to be able to perform reliable data recording. Thus, small size, minimal weight, and extended battery life are essential.
The low-power MCUs in the M32C Family and V850ES/Jx3-L from Renesas Electronics are ideal for applications such as compact electrocardiographs. They integrate on-chip an A/D converter for sensor potential detection and provide an LCD drive circuit for the electrocardiogram’s display. This integration helps reduce the overall cost of the system and contributes to the ECG’s compact size, lightness, and long battery life.
System Block Diagram
Recommended Products
| Block | Semiconductor Device | Recommended Product Name | Features, etc. |
|---|---|---|---|
| Main controller | MCU | M32C Family | High-function, large-capacity Flash memory on-chip |
| V850ES/Jx3-L | High Function, Low power consumption | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Sensor | Op-amp (CMOS) | HA1630xxx Series | Sensor signal amplifier, output full swing |
| General use surge absorption circuit protection, etc. | Zener diode | HZMxNB Series | |
| HZU/HZC Series | 2-terminal face-mount outline | ||
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| Switching diode | HSC119/HSU119 | 2-terminal face-mount outline | |
| HSM2838C, HSM123 | 3-terminal (2 devices included) face-mount outline | ||
| Schottky diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C | 2-terminal face-mount outline (low VF, low leak current) | ||
| RKR0202AQE | 3-terminal face-mount outline (low VF) | ||
| USB interface | Zener diode for surge protection | HZC6.2Z4, HZC6.8Z4 | Low capacitance type, 1 device included |
| HZM6.8Z4MFAKT | Low capacitance type, 4 devices included |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English