Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Facial Steamer

Overview

Facial steamers are a type of beauty device that generate negatives ions and water vapor to apply moisture to dry skin and hair. Since they can be easily used at home, their popularity is increasing in recent years. The vapor generated comes in various types, and may contain platinum or mildly acidic ions, or alternate stimulation by warm steam and cold micromist.

Facial steamers also need to be equipped with safety features such as auto power-off during prolonged continuous operation. Circuits for controlling the amount of negative ions and vapor generated are also necessary.

To help designers realize these functions Renesas offers the 16-bit microcontroller R8C Family and the RL78 Family. In addition, we offer a variety of general-purpose semiconductors for use in microcontroller peripherals or drive circuits in order to meet our customers' needs.

In particular, the R8C/3xC Series has a built-in timer (PWM), A/D converter, and other functions required by facial steamers. Furthermore, since an on-chip oscillator is also built in, external parts and cost can be reduced.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Main controller MCU R8C/3xC Series On-chip oscillator
RL78 Family
MCU peripheral Reset IC RNA519xx Series Variable detection voltage
Three-terminal regulator HA178L00 Series Fixed output voltage
Op-amp HA1630 Series General-purpose CMOS op-amp,comparator
Low power consumption
Drive circuit Low power MOSFET RQKxxxx Series Small package
RQJxxxx Series
General use, surge absorption, circuit protection, etc. Zener diode HZMxNB Series 3-terminal (1 device included) face-mount outline
HZU/HZC Series 2-terminal face-mount outline
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
Switching diode HSM2838C、HSM123 3-terminal (2 devices included) face-mount outline
HSU119/HSC119 2-terminal face-mount outline
Schottky diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low VF and low leak current)
RKR0202AQE 3-terminal face-mount outline (low VF)

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top