Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Scales, Body Composition Analyzer

Overview

Scales and body composition analyzers have recently become more prevalent due to an increased awareness of health management. They are now becoming more popular not only in healthcare facilities and in exercise equipment, but also in ordinary households. The trend for these analyzers is towards multifunctionality that will measure dozens of disparate items such as bone density, body fat ratio, and muscle mass. These analyzers deploy an AC signal which is introduced into the body as an ultra small current by a low pass filter comprised of an op-amp and a constant current circuit. Body composition data is obtained by measuring the body’s impedance. Designs of scales and body composition analyzer require large-capacity memory in order to store measurement data for multiple users. Since they operate on dry cell batteries, low power consumption and extended battery life are essential.

Renesas’ 78K0R/Lx3 and the R8C/Lx Series of MCUs integrate on-chip A/D and D/A converter functions necessary for measurement and an LCD drive circuit for display. They also have large capacity on-chip flash memory and consume little power, making them an ideal fit for this application.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Products Features, etc.
Main controller MCU 78K0R/Lx3 On-chip LCD driver, low power consumption
R8C/Lx Series
EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
MCU peripheral Reset IC RNA519xx Series Variable detection voltage
General use
surge absorption
circuit protection, etc.
Zener diode HZMxNB Series 3-terminal (1 device included) face-mount
outline
HZU/HZC Series 2-terminal face-mount outline
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
Switching diode HSM2838C, HSM123 3-terminal (2 devices included) face-mount outline
HSU119/HSC119 2-terminal face-mount outline
Schottky diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low VF, low leak current)
RKR0202AQE 3-terminal face-mount outline (low VF)
Op-amp UPC324 QUAD Op-amp for single power supply
(low power consumption)

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top