Blood Pressure Monitor
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
A health boom has seen a rapid increase in household healthcare equipment, typified by blood pressure monitors or sphygmomanometers. In addition to the widely-seen upper arm blood pressure monitor, demand for the easy-to-use wrist blood pressure monitor is also increasing, so smaller set size and longer battery life has become essential. Also, communication functions for connecting with personal computers or mobile phones via USB or Bluetooth are being enhanced so that measured data can be shared and retrieved anywhere, ubiquitously.
Low power consumption is essential for achieving longer battery life, and for reducing the number of batteries in order to have smaller set sizes. A common method is to use an inverter circuit to convert pressure sensor input to frequency and then use a timer to calculate blood pressure. Also, a PWM (Pulse Width Modulation) timer for pressurizing the measurement cuff, and a UART (Universal Asynchronous Receiver Transmitter) for handling communication functions, are required on chip.
Renesas has a comprehensive rich MCU lineup for use in blood pressure monitors. In particular within this lineup, the low power 78K0/Lx3 and the R8C/Lx Series with on-chip LCD driver control circuit incorporate on-chip peripheral functions required by blood pressure monitors. They also achieve a reduction in number of external components and cost by integrating a built-in on-chip oscillator (OCO), watchdog timer (WDT), and real-time clock (RTC).
System Block Diagram
Recommended Products
| Block | Semiconductor Device | Recommended Products | Features, etc. |
|---|---|---|---|
| Main controller | MCU | 78K0/Lx3 | On-chip LCD driver, 8-bit MCU, low power consumption |
| R8C/Lx Series | On-chip LCD driver, low power consumption | ||
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| Reset IC | RNA51Axx/Bxx Series | CMOS Reset IC | |
| Senser | Op-amp (CMOS) | HA1630xxx Series | Sensor signal amplifier, output full swing |
| General use surge absorption circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| HZU/HZC Series | 2-terminal face-mount outline | ||
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| Switching diode | HSM2838C, HSM123 | 3-terminal (2 devices included) face-mount outline | |
| HSU119, HSC119 | 2-terminal face-mount outline | ||
| Schottky diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C | 2-terminal face-mount outline (low leak current) | ||
| HRV103A, RKR104BKH | 2-terminal small face-mount outline (Io = 1 A) | ||
| USB interface | Zener diode for surge protection | HZL6.2Z4, HZL6.8Z4 | Low capacitance type, 1 device included |
| RKZ6.8Z4KT | Low capacitance type, 4 devices included | ||
| Motor, valve pulsation | MOS FET | RQK0601AGDQS, HAT2208R | Small package (UPAK, SOP-8) |
| UPA2761UGR | Small package (SOP-8) |
*1 I2C: Inter-Integrated Circuit
Related Application Notes/Sample Code
|
Title
| Document No. |
|---|---|
| Power MOS FET application note * |
REJ05G0001-0200 |
*:Please contact your sales representative or contact us directly.
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English