Activity Monitor (Low-end)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Activity monitors (low-end) are devices that monitor a person's various daily activities. Unlike pedometers, activities other than walking, such as sitting at a desk or sleeping, can also be measured. This allows the number of calories consumed each day to be calculated. Thus, the use of activity monitors for health monitoring and dieting is spreading.
Since activity monitors need to be portable enough to be carried everywhere, small size and low power consumption for longer battery life are essential. In addition, since movements other than simple up-and-down motions need to be measured, the volume of data is very large and complicated calculations are required. The acceleration sensors contained in activity monitors may include 3-axis sensors that output complex analog signals, so the microcontroller needs to be able to support such types of communication methods.
The Renesas 78K0/Lx3 and R8C/Lx Series have low power consumption and are capable of performing the complicated calculations required by activity monitors. A high-speed on-chip oscillator helps reduce the main clock. Thanks to a built-in LCD drive circuit and peripheral functions such as a watchdog timer and a real-time clock, much fewer external parts than a pedometer are required, making more compact size and cost reduction possible.
System Block Diagram
The Bluetooth word mark and logos are owned by the Bluetooth SIG, Inc. and any use of such marks by Renesas is under license.
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Main controller | MCU | 78K0/Lx3 | On-chip LCD driver, low power consumption |
| R8C/Lx Series | |||
| General use, surge absorption, circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| HZU/HZC Series | 2-terminal face-mount outline | ||
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| Schottky diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C | 2-terminal face-mount outline (low VF and low leak current) | ||
| RKR0202AQE | 3-terminal face-mount outline (low VF) |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English