Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Activity Monitor

Overview

Activity monitors (High-end) are devices that monitor a person's various daily activities. Unlike pedometers, activities other than walking, such as sitting at a desk or sleeping, can also be measured. This allows the number of calories consumed each day to be calculated. Thus, the use of activity monitors for health monitoring and dieting is spreading.

Since activity monitors need to be portable enough to be carried everywhere, small size and low power consumption for longer battery life are essential. In addition, since movements other than simple up-and-down motions need to be measured, the volume of data is very large and complicated calculations are required. The acceleration sensors contained in activity monitors may use any of a variety of methods to output serial data, so the microcontroller needs to be able to support various types of communication methods. In addition, support for communication functions such as USB and Bluetooth is needed so that activity, calorie consumption, and other data can be transferred to and managed on a personal computer or a mobile phone.

The Renesas 78K0/Lx3 and R8C/Lx Series have low power consumption and are capable of performing the complicated calculations required by activity monitors. These microcontrollers are also equipped with serial communication functions such as UART, I2C, and SSU (Synchronous Serial communication Unit), so they are capable of obtaining various kinds of data from acceleration sensors. Thanks to a built-in LCD drive circuit and peripheral functions such as an oscillator, a watchdog timer and a real-time clock, much fewer external parts than a pedometer are required, making more compact size and cost reduction possible.

System Block Diagram

The Bluetooth word mark and logos are owned by the Bluetooth SIG, Inc. and any use of such marks by Renesas is under license.

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Main controller MCU 78K0/Lx3 On-chip LCD driver, low power consumption
R8C/Lx Series
EEPROM R1EX24xxx Series I2C bus interface*1
R1EX25xxx Series SPI bus interface*2
SRAM R1LVxxxx Series Low power consumption, guaranteed over wide temperature range
MCU peripheral Reset IC RNA519xx Series Variable detection voltage
Op-amp HA1630 Series General-purpose CMOS op-amp, comparator
Low power consumption
USB USB device controller M66592 Hi-Speed USB device, small package
R8A66597 Hi-Speed USB host, small package
μPD72010x Hi-Speed USB host, small package
General use, surge absorption, circuit protection, etc. Zener diode HZMxNB Series 3-terminal (1 device included) face-mount outline
HZU/HZC Series 2-terminal face-mount outline
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
Switching diode HSM2838C、HSM123 3-terminal (2 devices included) face-mount outline
HSU119/HSC119 2-terminal face-mount outline
Schottky diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low VF and low leak current)
RKR0202AQE 3-terminal face-mount outline (low VF)

*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top