Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Power assisted bicycle

Overview

Power assisted bicycles use an electric motor to reduce the force required to peddle, including situations in which the most force is required, such as when starting or when climbing a hill. These bikes are rapidly growing in popularity, with elderly persons and women being eager adopters. A bicycle equipped with a power-assist system requires an MCU to control the drive motor and an MCU to display the operating state of the motor.

Renesas Electronics supplies MCUs suitable for controlling motor torque and rotation and for functions such as power regeneration when braking. The MCUs in the R8C family and V850E/Ix3 are ideal for motor-control use, and some of those chips, along with MCUs in 78K0/Lx3, the M16C/60 series and the R8C family are recommended for system control applications. Renesas Electronics also supplies products such as power MOSFETs for efficiently driving motors powered by rechargeable batteries. Our components provide advanced functionality and high performance at reduced levels of power consumption and at lower cost.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
Operation MCU MCU 38000 Series Types available: with on-chip LCD driver or with specialized function
3803H Group (QzROM)
3803L Group
3850A Group
7546 Group
7547 Group
Timers, 5 V operation, small package
78K0/Lx3 On-chip LCD driver, low power consumption
H8/300H Tiny Series
H8S/Tiny Series
M16C/63 Group
M16C/64A Group
M16C/65 Group
R8C Family 16-bit CISC R8C CPU core, series interface
Reset IC RNA519xx Series Variable detection voltage
EEPROM
(data correction)
R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
SRAM R1LVxxxx Series Low power consumption, guaranteed over wide operatin temperature range
Control MCU MCU R8C/2x Series Three-phase PWM *3, timers, 5 V operation, small package
RX62T Group Three-phase PWM *3, timers, 5 V operation, enhanced A/D
V850E/Ix3
Sensor output Op-amp
Comparator
HA1630xxx Series General-purpose CMOS op-amp, comparator
Low power consumption
HA1631 Series
UPC358MF-DAA,
UPC393MF-DAA
8-pin SOP package for consumer applications, low power consumption
General use
surge absorption
circuit protection, etc.
Zener diodeHZMxNB Series 3-terminal (1 device included) face-mount outline
High ESD tolerance optimal for use in surge absorption
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZxxKG Series 2-terminal face-mount outline
High ESD tolerance optimal for use in surge absorption
Switching diodeHSM2838C, HSM123 3-terminal (2 devices included) face-mount outline
HSU119, HSC119 2-terminal face-mount outline
Schottky diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low VF, low leak current)
HRV103A, RKR104BKH 2-terminal face-mount small outline
(Io = 1 A)
Inverter MOSFET RJL60 Series

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
*3 PWM: Pulse Width Modulation

Related application notes/Sample Code

Name Document No.
Power MOS FET application note REJ05G0001-0200
R2A20112 application note *
-
R2A20117 application note *
-
R2A20118A application note *
-
R2A20121 application note *
-
R2A20132 application note *
-
SH7080/SH7146/SH7125/SH7200 Series application note
three-phase complementary PWM output
REJ06B0474-0100

*:Please contact your sales representative or contact us directly.

 

Related Boards

Name Part No.
R2A20111 evaluation board *
-
R2A20112 evaluation board *
-
R2A20115 evaluation board *
-
R2A20117 evaluation board *
-
R2A20118A evaluation board *
-
R2A20121 evaluation board *
-
R2A20132 evaluation board *
-

*:Please contact your sales representative or contact us directly.

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top