Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Plug-in meters

Overview

Plug-in meters can be used to easily measure and display the power consumption of electric appliances used in a household. Not only can plug-in meters measure the power consumption of each electric appliance, but they can also calculate the cost of electricity consumed, the amount of carbon dioxide, and other information. This has attracted the attention of energy and eco-conscious consumers wishing to reduce the wasteful use of power in their homes.

The power consumption of electric appliances ranges broadly from several watts to more than a thousand watts. Therefore, an A/D converter with a resolution of at least 10 bits is needed for measuring the current value that greatly influence power calculation. In addition, because plug-in meters are meant to be inserted between a commercial power supply and an electric appliance, small size and low weight are required. Furthermore, low cost is also an important factor for easing adoption by every household.

To help designers realize these functions Renesas offers the 16-bit microcontroller R8C Family and the 78K0R Series. In addition, we offer a lineup of a variety of general-purpose semiconductors for use in current measurement or power supply, as well as EEPROM and other memory products for data storage, in order to meet our customers' needs.

In particular, the R8C/Lx Series and 78K0R/Lx3 Series microcontrollers have a built-in A/D converter, a requirement for power calculation. Furthermore, since an LCD drive control circuit is built in, external parts and cost can be reduced.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Main controller MCU R8C/Lx Series 16-bit MCU, LCD control, 10-bit ADC*1
78K0R/Lx3 Series 16-bit MCU, LCD control, 12-bit ADC*1
EEPROM R1EX24xxx Series I2C bus interface*2
R1EX25xxx Series SPI bus interface*3
Power supply Series regulator HA178L05A 100ma, 5V output version, TO-92MOD outline
μPC78L05T 100ma, 5V output version, SOT-89 outline
General use,
surge absorption,
ircuit protection, etc.
Zener diode HZMxNB Series 3-terminal (1 device included) face-mount outline
HZU Series 2-terminal face-mount outline
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
Switching diodeHSM2838C、HSM123 3-terminal (2 devices included) face-mount outline
HSU119/HSC119 2-terminal face-mount outline
HSM83 2-terminal face-mount outline, high voltage
Schottky diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low VF and low leak current)
HRV103A、RKR104BKH 2-terminal face-mount small outline (Io = 1A)
Op-amp HA17902 Quad op-amp for single power supply (low consumption)
μPC324 Quad op-amp for single power supply (low consumption)

*1 ADC : Analog to Digital Converter
*2 I2C : Inter-Integrated Circuit
*3 SPI : Serial Peripheral Interface

Related Application Notes/Sample Code

Title Document No.
R8C/35C Group A/D Read REJ05B1330-0100
R8C/35C Group A/D Converter in Single Sweep Mode REJ05B1332-0100
R8C/L3AC Group LCD Drive Control Circuit
(External Division Resistor, Blink Function)
REJ05B1164-0100
R8C/L3AC Group LCD Drive Control Circuit
(External Voltage Multiplier Reference Power, Blink Function)
REJ05B1165-0100

Related Boards

Name Part No.
Renesas Starter Kit for R8C/L3AC R0K52L3A0S000BE

 

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top