Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Washin Machine (Low-End)

Overview

Modern economy washing machines now have to be eco-friendly electric household appliances, providing modern technology advances that cleans clothes, whilst using less water, less power and are quieter in their operation.

A modern washing machine requires a motor that can deliver high torque during the agitation portion of the wash cycle, high-speed rotation during the spin cycle, and a high degree of durability. As some models function not only as washers but as dryers as well, they must also incorporate inverter control technology for the drying function.

Renesas has a wide-ranging lineup of microcontrollers that enable our customers to develop products that satisfy these requirements. The 78K0 Series, the 78K0R Series, the M16C Family and the RL78 Family of microcontrollers provide a cost effective solution for motor and system control applications. These MCUs meet a variety of requirements for washing machine control, including wide-range motor torque, rotation rate control, and load variation.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
Operation MCU MCU 3803L Group
3808H Group
3850A Group
7546 Group
7547 Group
Timers, 5 V operation, small package
78K0/Kx2-L, 78K0/Kx2,
78K0R/Kx3-L
, 78K0R/Kx3
78K0R/Ix3 16-bit MCU for use in inverter control
H8/300H Tiny Series
H8S/Tiny Series
RL78 Family
R8C Family Timers, 5 V operation, small package, 16-bit MCU
Reset RNA519xx Series Variable detection voltage
EEPROM
(data correction)
R1EX24xxx Series New I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
Control MCU MCU RL78 Family
R8C Family Three-phase PWM *3 timer, 5 V operation, small package
SH/Tiny Series Three-phase PWM *3 timer, 5 V operation, enhanced A/D
Sensor output Op-amp HA1630xxx Series General use CMOS op-amp, low power
consumption
UPC358, UPC324 Low power consumption
comparator HA1631 Series General use CMOS comparator, low
power consumption
UPC393 Low power consumption
General purpose
surge absorption
circuit protection, etc.
Zener diode HZMxNB Series 3-terminal (1 device included) face-mount outline
High ESD tolerance optimal for use in surge absorption
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZxxKG Series 2-terminal face-mount outline
High ESD tolerance optimal for use in surge absorption
Switching diodeHSM2838C, HSM123 3-terminal (2 devices included) face-mount outline
HSU119/HSC119 2-terminal face-mount outline
Schottky diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low VF and low leak current)
HRV103A, RKR104BKH 2-terminal face-mount small outline (Io = 1 A)
Valves TRIAC BCR1AM-12A,
BCR08AM-14A
Main motor TRIAC BCR8PM-12LG
BCR10PM-12LG
BCR8PM-14LG
Lid lock MOSFET H5N2521FN
H5N2510DS
TRIAC BCR1AM-12A
Inverter IGBT RJL60xx Series, RJH60Dx Series New
Photocoupler
(IGBT drive)
PS9306 (6p-SDIP)
PS9506 (8p-DIP)
High isolation voltage (5 kV r.m.s.),
0.6 A output
High CMR (CMR = 25 kV)
Power supply PFC IC R2A20112 Critical conduction mode interleaving
R2A20115 Continuous conduction mode single
R2A20117 Critical conduction mode interleaving
R2A20118A New Critical conduction mode interleaving
R2A20132 Critical conduction mode interleaving
MOS FET RJK60xx Series
TRIAC control Photocoupler (standard) PS25xx Series New
PS27xx Series New
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
*3 PWM: Pulse Width Modulation

Related application notes/Sample Code

Name Document No.
Power MOS FET application note REJ05G0001-0200
R2A20112 application note *
-
R2A20117 application note *
-
R2A20118A application note *
-
R2A20121 application note *
-
R2A20132 application note *
-
SH7080/SH7146/SH7125/SH7200 Series application note
three-phase complementary PWM output
REJ06B0474-0100

*:Please contact your sales representative or contact us directly.

 

Related Boards

Name Part No.
R2A20111 evaluation board *
-
R2A20112 evaluation board *
-
R2A20115 evaluation board *
-
R2A20117 evaluation board *
-
R2A20118 evaluation board *
-
R2A20121 evaluation board *
-
R2A20132 evaluation board *
-

*:Please contact your sales representative or contact us directly.

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top