Warm Water Washing Toilet Seat
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Warm water washing toilet seats are hit products because they provide great comfort and important hygienic benefits. In Japan, sales of such toilet seats have increased every year, to the point where today approximately 70 percent of Japanese households have them. In addition, new products with greater functionality in addition to the basic functions of seat warming and warm water spray are appearing. Added features include warm-air drying, odor elimination, room heating, automatic toilet flushing, and automatic open/close. Some of the newer seat systems use a sensor to detect the presence of a person approaching and heat the seat instantly. Because a warm water washing toilet seats constantly consumes electricity, low power consumption is important for eco-friendliness and many models feature a low-power setting.
To support manufacturers provide consumers with a more comfortable living environment through such functions, Renesas Electronics supplies a wide range of microcontrollers well matched to the requirements of the seat systems and their remote-control devices. Excellent solutions abound in the 720 Family, 78K0R/Kx3-L, the M16C/60 Series, the M16C/30 Series, the R8C/2x Series, the R8C/3x Series and the R8C/Lx Series. We also supply other semiconductor devices used in these applications, including control TRIACs and power MOSFETs. These chips meet demands for advanced functionality, high-performance, reduced power consumption, and lower cost.
System Block Diagram
Recommended Products
| Block | Semiconductor Device | Recommended Product Name | Features, etc. |
|---|---|---|---|
| Control MCU | MCU | 78K0R/Kx3 | Timers, 5 V operation, 16-bit CPU, chip-in op-amp |
| M16C/30P Group | Timers, 5 V operation, 16-bit CPU | ||
| M16C/63 Group | |||
| M16C/64A Group | |||
| M16C/65 Group | |||
| R8C/2x Series | Timers, small package, 16-bit CPU | ||
| R8C/3x Series | |||
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| Reset IC | RNA519xx Series | Variable detection voltage | |
| Remote control MCU | MCU | 720 Family | Small package, low power consumption |
| 78K0/Lx3 | On-chip LCD driver, low power consumption | ||
| R8C/Lx Series | |||
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| Reset IC | RNA519xx Series | Variable detection voltage | |
| Heater, motor | TRIAC | BCRxxxx Series | |
| MOSFET | HATxxxx Series | Complex (Pch + Pch, Nch + Nch, Pch + Nch) | |
| Photocoupler (IGBT drive) | PS9306(6p-SDIP) PS9506(8p-DIP) | High isolation voltage (5 kV r.m.s.), 0.6 A output High CMR (CMR = 25 kV) | |
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Op-amp | HA1630xxx Series | Low power consumption | |
| UPC358MF-DAA | 8-pin SOP package for consumer applications, low power consumption | ||
| Power supply | MOS FET | RJK5030DPD | High speed power switch/MP-3A |
| Zener diode | HZLxxZ4 Series, RKZxxKG, KK Series | 2-terminal face-mount outline High ESD, low capacitance series | |
| HZMxNB Series | 3-terminal (1 device included) face-mount outline | ||
| Switching diode | HSC/HSD119/HSU119 | 2-terminal face-mount outline | |
| HSM/HSB2836 Series | 3-terminal (2 devices included) face-mount outline | ||
| Schottky diode | HRC0103C/RER0202 Series | 3-terminal face-mount outline (low VF, low leak current) | |
| HRV103B, RKR104BRH | low IR, low VF type | ||
| RKR0505BKH | 3-terminal face-mount outline (low VF) | ||
| TRIAC control | Photocoupler (standard) | PS25xx Series | High isolation voltage (5 kV r.m.s.), 4p-DIP |
| PS27xx Series | High isolation voltage (3.75 kV r.m.s.), 4p-SOP | ||
| PS28xx Series | High isolation voltage (2.5 kV r.m.s.), 4p-SSOP |
*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface
Related application notes/Sample Code
| Name | Document No. |
|---|---|
| 7-segment LED display (dynamic lighting) | REJ05B1060-0100 |
| Operation of timer A (pulse width modulation mode, 16-bit PWM mode) |
REC05B0063-0100 |
| Power MOS FET application note | REJ05G0001-0200 |
| R2A20112 application note * |
-
|
| R2A20114 application note * |
-
|
| R2A20117 application note * |
-
|
| R2A20118A application note * |
-
|
| R2A20121 application note * |
-
|
| R2A20132 application note * |
-
|
| R8C/35C Group entering wait mode using the wait control bit | REJ05B1251-0100 |
| Serial EEPROM of HN58X25xxx Series control using clock synchronous serial I/O (UART) of M16C |
REJ05C0005-0202 |
*:Please contact your sales representative or contact us directly.
Related Boards
| Name | Part No. |
|---|---|
| R2A20111 evaluation board * |
-
|
| R2A20112 evaluation board * |
-
|
| R2A20114 Series evaluation board * |
-
|
| R2A20115 evaluation board * |
-
|
| R2A20117 evaluation board * |
-
|
| R2A20118A evaluation board * |
-
|
| R2A20121 evaluation board * |
-
|
| R2A20132 evaluation board * |
-
|
| Renesas starter kit for M16C/65 | R0K53650ES000BE |
| Renesas starter kit for R8C/38C | [Under development] |
| Renesas starter kit for R8C/L3AC | [Under development] |
*:Please contact your sales representative or contact us directly.
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English