Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Vacuum Cleaner

Overview

In recent years an expanded variety of vacuum cleaner products have become available, including cyclone types that maintain a high level of suction power and "robot" models that move about the room on their own power. Today there are also eco-friendly units that detect dirt on the floor and control suction power automatically, as well as models with functions that clean the output airstream in response to health concerns.

Renesas Electronics supplies MCUs such as those in the 78K0/Kx2 and the R8C Family for vacuum cleaner applications. These microcontrollers have the performance necessary to deliver fine-grained motor control, while at the same time reducing power consumption substantially. Our chips are ideal for use in middle-range vacuum cleaners.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
Control MCU MCU 78K0/Kx2 General purpose 8-bit MCU
78K0R/Kx3-L General purpose 16-bit MCU with op-amp, low voltage operation
R8C Family 16-bit CISC R8C CPU core, serial interface
EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
MCU peripheral Reset IC RNA519xx Series Variable detection voltage
CMOS op-amp HA1630xxx Series MOS low power consumption
UPC358MF-DAA 8-pin SOP package for consumer applications, low power consumption
Power supply TRIAC BCR08AM-12A Up to 80 W/AC 200 V to 220 V
BCR1AM-12A Up to 60 W/AC 100 V to 120 V
BCR2PM-12RE Up to 120 W/AC 100 V to 120 V
Photocoupler (standard) PS25xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
Main motor TRIAC BCR16CM-12LA/LB
BCR16PM-12LG
BCR16LM-12LB
500 W to 1000 W/AC 100 V to 120 V
BCR20AM-12LA/LB
BCR20KM-12LA/LB
BCR30AM-8LB
1000 W to 1500 W/AC 100 V to 120 V
BCR8CM-12LA/LB
BCR8PM-12LG
BCR8LM-12LB
500 W to 1000 W/AC 200 V to 240 V
BCR12CM-12LA/LB
BCR12PM-12LG
BCR12LM-12LB
1000 W to 1500 W/AC 200 V to 240 V
Power brush TRIAC BCR2PM-14LE
BCR3PM-12LG
BCR3LM-12LB
500 W to 1000 W/AC 100 V to 120 V
BCR2PM-14LE
BCR3PM-12LG
BCR3LM-12LB
1000 W to 1500 W/AC 100 V to 120 V
BCR2PM-14LE
BCR3PM-12LG
BCR3LM-12LB
500 W to 1000 W/AC 200 V to 240 V
BCR2PM-14LE
BCR3PM-12LG
BCR3LM-12LB
1000 W to 1500 W/AC 200 V to 220 V
General use
surge absorption
circuit protection, etc.
Zener diode HZLxxZ4 Series,
RKZxxKG, KK Series
2-terminal face-mount outline
High ESD, low capacitance series
HZMxNB Series 3-terminal (1 device included) face-mount outline
Switching diode HSC/HSD119/HSU119 2-terminal face-mount outline
HSM/HSB2836 Series 3-terminal (2 devices included) face-mount outline
Schottky diode HRC0103C/RER0202 Series 3-terminal face-mount outline (low VF, low leak current)
HRV103B, RKR104BRH low IR, low VF type
RKR0505BKH 3-terminal face-mount outline (low VF)
Sensor CMOS op-amp HA1630xxx Series Small package, low power consumption
TRIAC control Photocoupler (standard) PS25xx Series High isolation voltage (5 kV r.m.s.), 4p-DIP
PS27xx Series High isolation voltage (3.75 kV r.m.s.), 4p-SOP
PS28xx Series High isolation voltage (2.5 kV r.m.s.), 4p-SSOP

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface

Related application notes/Sample Code

Title Document No.
38D2 Group timer X operation
(IGBT output mode: IGBT control signal output)
REJ05B0984-0100
38D2 LCD drive control circuit
(external dividing resistor usage)
REJ05B0996-0100
38D2 LCD drive control circuit
(internal dividing resistor usage example 1)
REJ05B0994-0100
38D2 LCD drive control circuit
(internal dividing resistor usage example 2)
REJ05B0995-0100
38D5 LCD drive control circuit
(external dividing resistor usage)
REJ05B0926-0200
38D5 LCD drive control circuit
(voltage multiplier usage)
REJ05B0927-0200
Power MOS FET application note REJ05G0001-0200
R2A20112 application note *
-
R2A20114 application note *
-
R2A20117 application note *
-
R2A20118A application note *
-
R2A20121 application note *
-
R2A20132 application note *
-

*:Please contact your sales representative or contact us directly.

 

Related Boards

Name Part No.
R2A20111 evaluation board *
-
R2A20112 evaluation board *
-
R2A20114 Series evaluation board *
-
R2A20115 evaluation board *
-
R2A20117 evaluation board *
-
R2A20118A evaluation board *
-
R2A20121 evaluation board *
-
R2A20132 evaluation board *
-

*:Please contact your sales representative or contact us directly.

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top