Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Refridgerator (Low-End)

Overview

Refrigerators, which run for all the time, are in strong demand to be low-power consumption as one of the eco-friendly home appliances. In addition, to provide bigger storage space, motors are expected to be smaller and more efficient. Motors also need to be quiet to ensure a comfortable living environment.

Sensor-less control is required as the motor is located inside the refrigerator’s compressor. Therefore a sensor-less brushless motor with inverter control is commonly used in refrigeration applications.

The MCU lineup of Renesas includes the RL78/G14 Group, which provides low lost small pin-count solutions suitable for inverter control in refrigerator applications. Their on-chip features allow refrigerators to be more eco-friendly. For refrigerator system control, the RL78/G13 Group is ideal because they incorporate a variety of A/D converters to precisely control the internal temperature.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
Control MCU MCU RL78/G13 Group VDD:1.6-5.5V, 32MHz, 8/10-bit A/D: 6-26ch
78K0R/Kx3-L VDD:1.8-3.6V, 20MHz, 64-128KB Flash
Reset RNA519xx Series 3 V, 5 V reset
EEPROM R1EX24xxx Series NEW I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
Motor MCU MCU RL78/G14 Group Three-phase PWM timer *3
Sensor output Op-amp HA1630xxx Series General use CMOS op-amp
μPC358, μPC324 Low power consumption
Comparator HA1631 Series General use CMOS comparator
μPC393 Low power consumption
General use
Surge absorption,
circuit protection, etc.
Zener diode HZMxNB Series 3-terminal (1 device included) face-mount outline
High ESD tolerance optimal for use in surge absorption
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZxxKG Series 2-terminal face-mount outline
High ESD tolerance optimal for use in surge absorption
Switching diodeHSM2838C, HSM123 3-terminal (2 devices included) face-mount outline
HSU119/HSC119 2-terminal face-mount outline
Schottky barrier diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low VF and low leak current)
HRV103B, RKR104BKH, other 2-terminal face-mount small outline (Io = 1 A)
Low IR optimal for use in circuit protection
Inverter MOSFET/IGBT RJL60xx Series,
RJH60Dx Series NEW
Heater TRIAC BCR8PM-12LG
MCU peripheral Sensor signal amplication
CMOS op-amp
HA1630xxx Series Low power consumption
Sensor signal
amplification op-amp
UPC324
Reset IC RNA519xx Series NEW Variable detection voltage
PFC power supply MOS FET RJK60xx Series
PFC IC R2A20112 Critical conduction mode interleaving
R2A20114 Continuous conduction mode interleaving
R2A20115 Continuous conduction mode single
R2A20117 Critical conduction mode interleaving
R2A20118A NEW Critical conduction mode interleaving
R2A20132 Critical conduction mode interleaving
MCU I/F in control unit Photocoupler (standard) PS25xx Series NEW
PS27xx Series NEW
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
Photocoupler
(high-speed)
PS8101
PS9122
Analog output, 1 Mbps, 5p-SOP
Digital output, 1 Mbps, 5p-SOP
TRIAC control Photocoupler (standard) PS25xx Series NEW
PS27xx Series NEW
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
*3 PWM: Pulse Width Modulation

Related Application Notes/Sample Code

Name Document No.
Power MOS FET application note REJ05G0001-0200
R2A20112 application note *
-
R2A20114 application note *
-
R2A20117 application note *
-
R2A20118A application note *
-
R2A20121 application note *
-
R2A20132 application note *
-

*:Please contact your sales representative or contact us directly.

 

Related Boards

Name Part No.
R2A20111 evaluation board *
-
R2A20112 evaluation board *
-
R2A20114 Series evaluation board *
-
R2A20115 evaluation board *
-
R2A20117 evaluation board *
-
R2A20118 evaluation board *
-
R2A20121 evaluation board *
-
R2A20132 evaluation board *
-

*:Please contact your sales representative or contact us directly.

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top