Refrigerator (High-End)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
For kitchen appliances, like multi compartmental refrigerators, which are in constant operation, there is an increasing demand for eco-friendly electric home appliances which reduce the overall required power consumption. Additionally there is a demand for more efficient motors which, as well as consuming less power, are more compact allowing the design of more internal storage space and electrically quieter to provide lower noise operation for use in the home. Sensor-less control is required as the motor is located inside the refrigerator’s compressor. Therefore a sensor-less brushless motor with inverter control is commonly used in refrigeration applications.
The MCU lineup of Renesas includes the RL78/G14 Group, which is suitable for inverter control in refrigerator applications. Their on-chip features allow the design of efficient motor drive solutions which allow refrigerators to be made more eco-friendly. For refrigerator system control, the RX630 Series is ideal an ideal product family in that it incorporates a variety of A/D converters to allow precise control of the internal temperature. In addition, the R8C/33T MCU is designed to implement a touch panel solution which allows the appliance manufacturer to provide flat panel interfaces free of protrusions or indentations, thus improving cleaning and maintenance.
System Block Diagram
Recommended Products
| Block | Semiconductor Device | Recommended Product Name | Features, etc. |
|---|---|---|---|
| Control MCU | MCU | RX630 Series | Temperature sensor, 32-bit MPU |
| Reset | RNA519xx Series | 3 V, 5 V reset | |
| EEPROM | R1EX24xxx Series New | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| Motor MCU | MCU | RX210 | Three-phase PWM timer, 5 V operation, enhanced A/D *3 |
| RL78/G14 | |||
| Touch key | MCU | R8C/3JT Group | Timers, 5 V operation, small package, 16-bit MCU |
| Sensor output | Op-amp | HA1630xxx Series | General use CMOS op-amp |
| μPC358, μPC324 | Low power consumption | ||
| Comparator | HA1631 Series | General use CMOS comparator | |
| μPC393 | Low power consumption | ||
| General use Surge absorption, Circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline High ESD tolerance optimal for use in surge absorption |
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| RKZxxKG Series | 2-terminal face-mount outline High ESD tolerance optimal for use in surge absorption | ||
| Switching diode | HSM2838C, HSM123 | 3-terminal (2 devices included) face-mount outline | |
| HSU119/HSC119 | 2-terminal face-mount outline | ||
| Schottky barrier diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C | 2-terminal face-mount outline (low VF and low leak current) | ||
| HRV103B, RKR104BKH, other | 2-terminal face-mount small outline (Io = 1 A) Low IR optimal for use in circuit protection | ||
| Inverter | MOSFET/IGBT | RJL60xx Series, RJH60Dx Series New | |
| Heater | TRIAC | BCR8PM-12LG | |
| MCU peripheral | Sensor signal amplication CMOS op-amp | HA1630xxx Series | Low power consumption |
| Sensor signal amplification op-amp | μPC358, μPC324 | ||
| Reset IC | RNA519xx Series New | Variable detection voltage | |
| PFC power supply | MOS FET | RJK60xx Series | |
| PFC IC | R2A20112 | Critical conduction mode interleaving | |
| R2A20114 | Continuous conduction mode interleaving | ||
| R2A20115 | Continuous conduction mode single | ||
| R2A20117 | Critical conduction mode interleaving | ||
| R2A20118A New | Critical conduction mode interleaving | ||
| R2A20132 | Critical conduction mode interleaving | ||
| MCU I/F in control unit | Photocoupler (standard) | PS25xx Series New PS27xx Series New PS28xx Series | High isolation voltage (5 kV r.m.s.), 4p-DIP High isolation voltage (3.75 kV r.m.s.), 4p-SOP High isolation voltage (2.5 kV r.m.s.), 4p-SSOP |
| Photocoupler (high-speed) | PS8101 PS9122 | Analog output, 1 Mbps, 5p-SOP Digital output, 1 Mbps, 5p-SOP | |
| TRIAC control | Photocoupler (standard) | PS25xx Series New PS27xx Series New PS28xx Series | High isolation voltage (5 kV r.m.s.), 4p-DIP High isolation voltage (3.75 kV r.m.s.), 4p-SOP High isolation voltage (2.5 kV r.m.s.), 4p-SSOP |
*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
*3 PWM: Pulse Width Modulation
Related application notes/Sample Code
| Name | Document No. |
|---|---|
| Power MOS FET application note | REJ05G0001-0200 |
| R2A20112 application note * | - |
| R2A20114 application note * | - |
| R2A20117 application note * | - |
| R2A20118A application note * | - |
| R2A20121 application note * | - |
| R2A20132 application note * | - |
*:Please contact your sales representative or contact us directly.
Related Boards
| Name | Part No. |
|---|---|
| R2A20111 evaluation board * | - |
| R2A20112 evaluation board * | - |
| R2A20114 Series evaluation board * | - |
| R2A20115 evaluation board * | - |
| R2A20117 evaluation board * | - |
| R2A20118A evaluation board * | - |
| R2A20121 evaluation board * | - |
| R2A20132 evaluation board * | - |
*:Please contact your sales representative or contact us directly.
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English