Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

LED Lighting

Overview

Coloured LEDs are commonly used as indicator lamps in many devices, however white LEDs are now being increasingly used for general lighting. LEDs present many advantages over incandescent light sources including lower energy consumption, longer lifetime, higher brightness, improved robustness, smaller size, faster switching and greater reliability.

LEDs need to be able to replace traditional lighting (incandescent and fluorescent-tube) in the locations they are used as is (retrofit). In some cases, traditional lighting with a dimming function achieved by a triac dimmer is used, so the LEDs that replace these also need to be triac-dimmable. Renesas' R2A20134SP LED driver IC and RJKxxxx Series driver MOSFETs can be used to configure a triac dimmer circuit. These product series meet the demands for low cost, low power, and small size for LEDs.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
LED control LED driver R2A20134 High efficiency, high power factor
MOSFET RJK5030DPD 500V,5A,D-PAK
RJK5031DPD 500V,3A,D-PAK
RJK6002DPD 600V,2A,D-PAK
RJK6006DPD 600V,5A,D-PAK
Fast recovery diode RJU60C1SDPD 600V,5A, 1.4V,D-PAK
Input rectification Diode HSU83 250V
RKS101KG 400V
RKH0160AKU 600V

Related Application Notes/Sample Code

Name Document No.
Power MOS FET application note * REJ05G0001-0200

*:Please contact your sales representative or contact us directly.

 

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top