Inverter Fluorescent Lamp
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
In contrast to the conventional glow starter florescent lamps, inverter fluorescent lamps employ inverter technology which boost the switching frequency to more than 10,000 times per second, thus making a glow starter unnecessary. They also eliminate flicker and unpleasant buzzing while consuming 20% to 30% less power, thus making them more eco-friendly than the conventional lamp type. In addition, the inverter circuit can be used to adjust the light level. This is suitable for high-grade lighting fixtures and provides additional value. Recently, DALI (Digital Addressable Lighting Interface) systems employing multiple lamps have been developed.
Renesas product lineup includes the R8C Family of 8/16-bit MCUs with on-chip PWM (Pulse Width Modulation) generation and output functions. In particular, the 78K0 Series and the R8C/2x Series of MCUs integrate dimmer inverter control, PFC (Power Factor Correction) on/off control, and DALI communication functions, and are ideal for inverter fluorescent lamp applications such as ceiling-recessed fixtures that are compact and lightweight while consuming little power.
System Block Diagram
Recommended Products
| Block | Semiconductor Device | Recommended Product Name | Features, etc. |
|---|---|---|---|
| Control MCU | MCU | 78K0/Ix2 | 16-bit MCU for use in inverter control |
| R8C/2x Series | 20 MHz maximum operating frequnency, 2.2 to 5.5 V operating votlage, 20 to 80-pin packages | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Inverter | MOS FET | RJK60xx Series, RJK50xx Series | VDSS = 500 to 600 V |
| Prevention of inrush current | Thyristor | CR3PM-12C, CR5AS-12 | |
| Power supply | MOS FET | RJK60xx Series, RJK50xx Series | VDSS = 500 to 600 V |
| PFC IC | R2A20113A * | Suitable for low power devices, secondary coil unnecessary | |
| General use surge absorption, circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline High ESD tolerance optimal for use in surge absorption |
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| RKZxxKG, KJ, KK | 2-terminal face-mount outline High ESD tolerance optimal for use in surge absorption | ||
| Switching diode | HSU119/HSC119 | 2-terminal face-mount outline | |
| HSM2838C, HSM123 | 3-terminal (2 devices included) face-mount outline | ||
| Schottky barrier diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C, RKD703KL | 2-terminal face-mount outline (low VF and low leak current) | ||
| HRV103A, RKR104BKH | 2-terminal face-mount small outline (Io = 1 A) | ||
| High voltage MOS (IGBT Gate) driver | Photocoupler (IGBT drive) for high voltage MOS | PS9306 (6p-SDIP) PS9506 (8p-DIP) | High isolation voltage (5 kV r.m.s.), 0.6 A output High CMR (CMR = 25 kV) |
* = Under development
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English