Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

IH Rice Cooker (High-End)

Overview

High-end IH rice cookers are a popular category of electric home appliance designed to efficiently heat the cooking vessel to cook and produce tasty rice. In recent years, luxury models with an emphasis on superior flavor have appeared, but strong demand remains for eco-friendly products that boost efficiency through low power consumption. This requires fine-grained control.

The R8C/Lx Series MCUs from Renesas have a timer RC (16-bit timer) function with a PWM2 mode suitable for IH control. This is designed to enable IH control using a simpler circuit configuration. IGBTs are used for IH drive, and TRIACs are used for steam drive, body heater drive, cover heater drive, and fan motor drive. In addition, there is a trend toward stricter restrictions on harmonic components in the input current of electrical products. Renesas also has a lineup of PFC power supply IC products (Power Factor Correction ICs) that are effective in suppressing harmonic components.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
Control MCU MCU 38D2 Group
38D5 Group
78K0R/Lx3 16-bit MCU, LCD Control
R8C/LxC,LxM,LAxx Group 16-bit MCU, LCD Control, IH Control
EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
Touch key MCU MCU R8C/33T Group Timer, 5V behavior, small package,
16bit-CPU
Audio playback MCU MCU R8C Family
MCU peripheral Reset IC RNA519xx Series Variable detection voltage
Digital amp R2A15123FP 3 W x 2 ch (12 V/4 Ω)
Heater control TRIAC BCR08AM-12A up to 80 W/AC 100 V to 220 V
BCR1AM-12A up to 60 W/AC 100 V to 120 V
BCR1AM-12A up to 120 W/AC 200 V to 220 V
BCR2PM-12RE up to 120 W/AC 200 V to120 V
IH IGBT RJH1BF6RDPK, RJH1BF7RDPK TO-3P outline / 1100V
Power, other Zener diode HZMxNB Series High ESD tolerance optimal for use in surge absorption
NNCDxxDA Series
RDxxS Series 2-terminal face-mount outline
RKZxxKG High ESD tolerance optimal for use in surge absorption
Switching diodeHSM2838C, HSM123
HSU119/HSC119
Schottky diode HRV103B, RKR104BKH Low IR optimal for use in circuit protection
Sensor CMOS Op-amp HA1630xxx Series Small package, low power consumption
Op-amp UPC324
IGBT Gate Driver Photocoupler
(IGBT drive)
PS9306 (6p-SDIP)
PS9506 (8p-DIP)
High isolation voltage (5 kV r.m.s.),
0.6 A output
High CMR (CMR=25 kV)
TRIAC Control Photocoupler
(standard)
PS25xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface

Related Application Notes/Sample Code

Name Document No.
38D2 Group timer X operation
(IGBT output mode: IGBT control signal output)
REJ05B0984-0100
38D2 LCD drive control circuit
(internal dividing resistor usage example 1)
REJ05B0994-0100
38D2 LCD drive control circuit
(internal dividing resistor usage example 2)
REJ05B0995-0100
38D5 Group timer X Operation (IGBT Output Mode: IGBT Control Signal Output) REJ05B1040-0100
38D5 LCD drive control circuit
(external dividing resistor usage)
REJ05B0926-0200
38D5 LCD drive control circuit
(voltage multiplier usage)
REJ05B0927-0200
LCD drive control circuit
(external dividing resistor usage)
REJ05B0996-0100
Power MOS FET application note REJ05G0001-0200
R8C/38C Group Timer RC (PWM2 Mode) R01AN0081EJ0100
R2A20112 application note *
-
R2A20114 application note *
-
R2A20117 application note *
-
R2A20118A application note *
-
R2A20121 application note *
-
R2A20132 application note *
-

*:Please contact your sales representative or contact us directly.

 

Related Boards

Name Part No.
R2A20111 evaluation board *
-
R2A20112 evaluation board *
-
R2A20114 Series evaluation board *
-
R2A20115 evaluation board *
-
R2A20117 evaluation board *
-
R2A20118A evaluation board *
-
R2A20121 evaluation board *
-
R2A20132 evaluation board *
-

*:Please contact your sales representative or contact us directly.

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top