Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

IH Cooking Heater (Low-End)

Overview

IH cooking heaters with single-burner are getting more and more popular in the market because they are energy-saving and safe as they do not use fire. In recent years such units have become smaller; moreover, their price has become more affordable as their popularity has grown. Low-end cooking heaters are perceived to be attractive alternatives to conventional electric hot plates and portable gas stoves.

The microcontrollers from Renesas Electronics in the M16C/65 Group and the R8C Family are excellent design choices for use as control microcontrollers in single-burner IH heaters because they have the on-chip PWM (Pulse Width Modulation) timers needed for driving the IH coil drive, and have sufficient performance and functionality to also control the operation of the display panel. Other chips recommended for this type of application include control TRIACs and IGBTs. Using Renesas solutions, it is possible to create designs that achieve improved performance, consume less power, and have lower cost.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
Main MCU MCU V850E/Ix3 Three-phase PWM timer *3, enhanced A/D
R8C/3x Series Three-phase PWM timer*3
General Purpose 16-bit MCU
H8S/Tiny Series
M16C/63 Group
M16C/64A Group
M16C/65 Group
RL78/G14
78K0R/Ix3
SH2(SH7010, SH7040,
SH7046, SH7080,
SH7124, SH7125,
SH7137, SH7144,
SH7146, SH7147,
SH7606)
Three-phase PWM timer *3
SH/Tiny Three-phase PWM timer *3, enhanced A/D
Panel control MCU MCU R8C/3x Series General Purpose 16-bit MCU
RL78/G13
Power supply, etc. Zener diode HZLxxZ4 Series,
RKZxxKG, KK Series
2-terminal face-mount outline
High ESD, low capacitance series
HZMxNB Series 3-terminal (1 device included) face-mount outline
Switching diode HSC/HSD119/HSU119 2-terminal face-mount outline
HSM/HSB2836 Series 3-terminal (2 devices included) face-mount outline
Schottky diode HRC0103C/RER0202 Series 3-terminal face-mount outline (low VF, low leak current)
HRV103B, RKR104BRH low IR, low VF type
RKR0505BKH 3-terminal face-mount outline (low VF)
Inverter IGBT RJH60FxDPK NEW
Low-VCE (sat), High-speed switching
MCU peripheral Reset IC RNA519xx Series NEW
Variable detection voltage
EEPROM R1EX24xxx Series NEW
I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
Sensor Op-amp HA1630xxx Series Small package, low power consumption
UPC358MF-DAA 8-pin SOP package for consumer
applications, low power consumption
Grill heater TRIAC BCR16CM-12LA For mid-power AC control
TRIAC control Photocoupler (standard) PS25xx Series NEW
PS27xx Series NEW
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
IGBT gate driver Photocoupler
(IGBT drive)
PS9306 (6p-SDIP)
PS9506 (8p-DIP)
High isolation voltage (5 kV r.m.s.), 0.6 A output
High CMR (CMR = 25 kV)

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
*3 PWM: Pulse Width Modulation

Related Application Notes/Sample Code

Name Document No.
R8C/38C Group Timer RD (PWM3 Mode)
R01AN0083EJ0100
Timer RD in PWM3 Mode
REJ05B0846-0100
R2A20112 application note *
-
R2A20114 application note *
-
R2A20117 application note *
-
R2A20118A application note *
-
R2A20121 application note *
-
R2A20132 application note *
-

*: Please contact your sales representative or contact us directly.

Related Software

Name Document No.
M3S-S2-Tiny sound playback system *
-

*: Please contact your sales representative or contact us directly.

Related Boards

Name Part No.
78K0R/Ix3 CPU board **
QB-78K0RIE3-TB
R2A20111 evaluation board *
-
R2A20112 evaluation board *
-
R2A20114 Series evaluation board *
-
R2A20115 evaluation board *
-
R2A20117 evaluation board *
-
R2A20118A evaluation board *
-
R2A20121 evaluation board *
-
R2A20132 evaluation board *
-

*: Please contact your sales representative or contact us directly.
**: Under development

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top