Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

IH Cooking Heater (High-End)

Overview

Induction Heating (IH) cooking ranges are gaining popularity in "all electric" homes due to their eco-friendliness and safety, since they do not use an open flame. Models capable of accommodating all types of metal cooking implements must be able to distinguish the material of the pots or pans placed on them, so their control circuits require high-performance MCUs. In addition, flat panels employing touch sensors are being introduced on many IH models because they are easy to clean.

Renesas’the R8C/Lx Series and the 78K0R/Lx3 of MCUs contain devices suitable for use as heating control and display operation. For example, the R8C/3xT(32-80 pins) chips are ideal solutions for touch-key MCUs. Renesas also supplies devices such as control TRIACs and IGBTs. Our broad product portfolio enables our customers to design IH control systems with better performance, less power, and lower cost.

In addition, to address the trend toward stricter restrictions on harmonic components in the input current of electrical products, Renesas Electronics has a lineup of PFC power supply IC products (power-factor correction ICs) that are effective in suppressing electrical noise.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
MCU MCU V850E/Ix3 Three-phase PWM timer *3, enhanced A/D
R8C/3x Series

General Purpose 16-bit MCU
Three-phase PWM timer *3

H8S/Tiny Series
M16C/63 Group
M16C/64A Group
M16C/65 Group
R8C/3x Series
78K0R/Ix3
RX62T
100 MHz operation, multi-channel PWM *3
SH2(SH7010, SH7040,
SH7046, SH7080,
SH7124, SH7125,
SH7137, SH7144,
SH7146, SH7147,
SH7606)
Three-phase PWM timer *3
SH/Tiny Three-phase PWM timer, 5 V operation,
enhanced A/D
Panel control MCU MCU R8C/3xT (32-80 pins) On-chip touch detection circuit
R8C/Lx Series On-chip LCD controller/driver, 16-bit mirocontroller
78K0R/Lx3
Digital amp R2A15123FP 3 W x 2 ch at 12 V/4 Ω
Power supply, etc. Zener diode HZLxxZ4 Series,
RKZxxKG, KK Series
2-terminal face-mount outline
High ESD, low capacitance series
HZMxNB Series 3-terminal (1 device included) face-mount outline
Switching diode HSC/HSD119/HSU119 2-terminal face-mount outline
HSM/HSB2836 Series 3-terminal (2 devices included) face-mount outline
Schottky diode HRC0103C/RER0202 Series 3-terminal face-mount outline (low VF, low leak current)
HRV103B, RKR104BRH low IR, low VF type
RKR0505BKH 3-terminal face-mount outline (low VF)
PFC power supply IGBT RJH60F Series NEW
Optimal for active filter systems, high-speed switching
PFC IC R2A20112 Critical conduction mode interleaving
R2A20114 Continuous conduction mode interleaving
R2A20115 Continuous conduction mode single
R2A20117 Critical conduction mode interleaving
R2A20118A Critical conduction mode interleaving
R2A20132 Critical conduction mode interleaving
Inverter IGBT RJH60FxDPK NEW
Low-VCE (sat)
High-speed switching, 70-3P
Sensor Op-amp HA1630xxx Series High performance, low power consumption
UPC358MF-DAA 8-pin SOP package for consumer
applications, low power consumption
Grill heater TRIAC BCR16CM-12LA For mid-power AC control
TRIAC control Photocoupler
(standard)
PS25xx Series NEW
PS27xx Series NEW
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
IGBT gate driver Photocoupler
(IGBT drive)
PS9306 (6p-SDIP)
PS9506 (8p-DIP)
High isolation voltage (5 kV r.m.s.), 0.6 A output
High CMR (CMR = 25 kV)

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
*3 PWM: Pulse Width Modulation

Related Application Notes/Sample Code

Name Document No.
R8C/38C Group Timer RD (PWM3 Mode)
R01AN0083EJ0100
Timer RD in PWM3 Mode
REJ05B0846-0100
R2A20112 application note *
-
R2A20114 application note *
-
R2A20117 application note *
-
R2A20118A application note *
-
R2A20121 application note *
-
R2A20132 application note *
-

*: Please contact your sales representative or contact us directly.

Related Software

Name Document No.
M3S-S2-Tiny sound playback system *
-

*: Please contact your sales representative or contact us directly.

Related Boards

Name Part No.
78K0R/Ix3 CPU board **
QB-78K0RIE3-TB
R2A20111 evaluation board *
-
R2A20112 evaluation board *
-
R2A20114 Series evaluation board *
-
R2A20115 evaluation board *
-
R2A20117 evaluation board *
-
R2A20118A evaluation board *
-
R2A20121 evaluation board *
-
R2A20132 evaluation board *
-

*: Please contact your sales representative or contact us directly.
**: Under development

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top