Electric Fan
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Electric fans continue to sell at a steady pace, despite the widespread use of air conditioners because they use less electricity than air conditioners and provide "a natural breeze that is better for our health". Recently, high-end fan models have begun to appear with features such as remote controls for more convenient operation and automatic control of the air volume for greater comfort.
Renesas offers microcontrollers such as the 179K Series which are ideal for remote control function, the 78K0/Kx2 and the R8C Family which are ideal for the system control, and TRIACs and photocouplers for peripheral components. We offer the best solutions for developing electric fans.
System Block Diagram
Recommended Products
| Block | Semiconductor Device | Recommended Product Name | Features, etc. |
|---|---|---|---|
| Control MCU | MCU | 179K Series | 8-bit MCU for remote control |
| 78K0/Kx2 | General Purpose 8-bit MCU | ||
| R8C Famliy | 16-bit CISC R8C CPU core, serial interface | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| CMOS op-amp | HA1630xxx Series | Small package, low power consumption | |
| Motor control | TRIAC | BCR1AM-12A | Up to 60 W/AC 100 V to 120 V |
| BCR2PM-12RE | Up to 120 W/AC 100 V to 120 V | ||
| BCR08AM-12A | Up to 80 W/AC 200 V to 220 V | ||
| General use surge absorption circuit protection, etc. | Zener diode | HZLxxZ4 Series, RKZxxKG, KK Series | 2-terminal face-mount outline High ESD, low capacitance series |
| HZMxNB Series | 3-terminal (1 device included) face-mount outline | ||
| Switching diode | HSC/HSD119/HSU119 | 2-terminal face-mount outline | |
| HSM/HSB2836 Series | 3-terminal (2 devices included) face-mount outline | ||
| Schottky diode | HRC0103C/RER0202 Series | 3-terminal face-mount outline (low VF, low leak current) | |
| HRV103B, RKR104BRH | low IR, low VF type | ||
| RKR0505BKH | 3-terminal face-mount outline (low VF) | ||
| TRIAC control | Photocoupler (standard) | PS25xx Series PS27xx Series PS28xx Series | High isolation voltage (5 kV r.m.s.), 4p-DIP High isolation voltage (3.75 kV r.m.s.), 4p-SOP High isolation voltage (2.5 kV r.m.s.), 4p-SSOP |
| AC zero cross detector | Photocoupler (standard) | PS2505 Series, PS2565 Series PS2705 Series, PS2805 Series | High isolation voltage (5 kV r.m.s.), 4p-DIP High isolation voltage (3.75 kV r.m.s.), 4p-SOP High isolation voltage (2.5 kV r.m.s.), 4p-SSOP |
Related Application Notes/Sample Code
| Name | Part No. |
|---|---|
| 38D2 Group timer X operation (IGBT output mode: IGBT control signal output) |
REJ05B0984-0100 |
| 38D2 LCD drive control circuit (external dividing resistor usage) |
REJ05B0996-0100 |
| 38D2 LCD drive control circuit (internal dividing resistor usage example 1) |
REJ05B0994-0100 |
| 38D2 LCD drive control circuit (internal dividing resistor usage example 2) |
REJ05B0995-0100 |
| 38D5 LCD drive control circuit (external dividing resistor usage) |
REJ05B0926-0200 |
| 38D5 LCD drive control circuit (voltage multiplier usage) |
REJ05B0927-0200 |
*:Please contact your sales representative or contact us directly.
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English