Compact Battery Chargers for Home Use
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Compact battery chargers require overcurrent protection and temperature monitoring to ensure safety.
Furthermore, compact packaging is required to integrate the battery charger into a system. Our 8/16-bit microcontrollers are available in compact packages with as few as 10 pins, making them ideal for these applications.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| System control | MCU | 78K0/Kx2 | 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption,30 to 80 pins |
| 78K0/Kx2-L | 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit, on-chip oscillator, and operational amplifier; ultra-low power consumption, 16 to 48 pins | ||
| 78K0S/Kx1+ | 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; 10 to 30 pins | ||
| R8C Family | Timer, 5 V operation, and Small Package | ||
| Power supply | MOSFET | P-ch MOSFET | Low on-resistance, compact low-profi le package |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English