• Compact battery chargers for home use

Compact battery chargers for home use

Overview

Compact battery chargers require overcurrent protection and temperature monitoring to ensure safety.

Furthermore, compact packaging is required to integrate the battery charger into a system. Our 8/16-bit microcontrollers are available in compact packages with as few as 10 pins, making them ideal for these applications.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
System control MCU 78K0/Kx2 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption,30 to 80 pins
78K0/Kx2-L 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit, on-chip oscillator, and operational amplifier; ultra-low power consumption, 16 to 48 pins
78K0S/Kx1+ 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; 10 to 30 pins
R8C Family Timer, 5 V operation, and Small Package
Power supply MOSFET P-ch MOSFET Low on-resistance, compact low-profi le package

■If you do not see the information you need here, please contact us via the link below.

Contact us