Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

This page has moved. You will be taken to the new page automatically. If you are not redirected automatically, please click here.

Air Conditioner (Middle-Range)

Overview

The increasing use of air conditioning in both industrial and smaller domestic usage is driving the demand for reduced power consumption and smaller compressors units. And, the need to maintain a comfortable indoor temperature, means that fine-grained control based on multiple sensor inputs is required.

To help designers realize these functions Renesas provides an extensive line up of microcontrollers designed specifically for use in indoor and outdoor air conditioning units and for use in remote controls. The SH7125 Group, the V850E/Ix3 and RX62T are low pin count microcontrollers supporting vector control functions suitable for inverter control in outdoor units, the 78K0R/Kx3-L and the M16C/63 Group are designed for indoor units, and the 179K Series and the 38D2 Group of LCD MCUs are for use in remote controls. Renesas delivers solutions optimized to customer requirements.

System Block Diagram (Indoor Unit/Remote Controller)

System Block Diagram

System Block Diagram (Outdoor Unit)

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
Remote controller MCU 38D2 Group LCD driver, low power consumption
4559 Group, 455A Group LCD driver, low power consumption,
small package
µPD17932x 8-bit MCU for use in remote control
Indoor unit MCU 3803H Group, 3803L Group Timers, 5 V operation
78K0R/Kx3-L, 78K0R/Kx3 General Purpose 16-bit MCU
78K0R/Ix3 20 MHz, 64 KB Flash, six-phase 16-bit PWM *3
M16C/63 Group, M16C/64A Group,
M16C/65 Group
Timers, 5 V operation, 16-bit CPU
R8C Family Timers, 5 V operation, small package
EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
Outdoor unit MCU SH7125 Group Three-phase PWM timer, 5V operation,
enhanced A/D
RX62T Group 100 MHz, 64-pin, Three-phase PWM timer, 5 V operation, enhanced A/D *3
V850E/Ix3 64 MHz、256 KB Flash、six-phase 16-bit PWM *3
Shunt regulator HA17431 Series Optimal for output voltage detection of outdoor unit power supply
µPC1093, µPC1943/1944
PFC (IGBT) RJP60D0DPM Optimal for partial switching systems,
low VCE (sat), insulated package.
EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
General use
Surge absorption
Circuit protection
Zener diode HZMxNB Series 3-terminal (1 device included) face-mount outline
High ESD tolerance optimal for use in surge absorption
NNCDxxDA Series High ESD tolerance optimal for use in
surge absorption
RDxxS Series 2-terminal face-mount outline
RKZxxKG Series 2-terminal face-mount outline
High ESD tolerance optimal for use in surge absorption
Switching diodeHSM2838C, HSM123 3-terminal (2 devices included) face-mount outline
HSU119, HSC119 2-terminal face-mount outline
Schottky barrier diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low leak current)
Low IR optimal for use in circuit protection
HRV103B, RKR104BKH 2-terminal face-mount small outline (Io = 1A)
Low IR optimal for use in circuit protection
Discrete
(inverter)
IGBT RJH60D Series Built-in FRD
MOSFET RJL60 Series Parasitic Di high-speed trr type
Photocoupler
(IGBT Drive)
PS9306(6p-SDIP)
PS9506(8p-DIP)
High isolation voltage (5 kV r.m.s.), 0.6 A output
High CMR (CMR = 25 kV)
MCU peripheral Sensor signal amplification
CMOS op-amp
HA1630xxx Series Low power consumption
Sensor signal amplification
op-amp
µPC358
Reset IC RNA519xx Series Variable detection voltage
Signal interface in
indoor/outdoor unit
Photocoupler (standard) PS25xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
TRIAC Control Photocoupler (standard) PS25xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
Interface in PSC circuit Photocoupler
(IGBT drive)
PS9306 (6p-SDIP)
PS9506 (8p-DIP)
High isolation voltage (5 kV r.m.s.), 0.6 A output
High CMR (CMR = 25 kV)

*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
*3 PWM: Pulse Width Modulation

Related Application Notes/Sample Code

Name Document No.
Power MOS FET application note REJ05G0001-0200
SH7080/SH7146/SH7125/SH7200 Series application note
three-phase complementary PWM output
REJ06B0474-0100
V850E/Ix3 port functions setting example U18241EJ
V850E/Ix3 interrupt functions setting example U18736EJ
V850E/Ix3 A/D converters 0 and 1 functions setting example
U18737EJ
V850E/Ix3 A/D converter 2 functions setting example U13738EJ
V850E/Ix3 serial comminucation (CSIB) functions setting example U18725EJ
V850E/Ix3 serial comminucation (I2C) functions setting example U18726EJ
V850E/Ix3 serial comminucation (UARTA) functions setting example U18723EJ
V850E/Ix3 serial comminucation (UARTB) functions setting example U18724EJ
V850E/Ix3 DMA functions setting example U18727EJ
V850E/Ix3 clock generator functions setting example U18734EJ
V850E/Ix3 standby functions setting example U18735EJ
V850E/Ix3 watchdog timer sample program functions U18729EJ
V850E/Ix3 low-voltage detector (LVI) function setting example U18739EJ
V850E/Ix3 timer M functions setting example U18728EJ
V850E/Ix3 timer AA functions setting example U18730EJ
V850E/Ix3 timer AB functions setting example U18731EJ
V850E/Ix3 timer T functions setting example U18732EJ
V850E/Ix3 6-phase PWM output control by timer AB, timer Q option, timer AA, A/D converters 0 and 1 U18717EJ

 

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top