Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Air Conditioner (Low-End)

Overview

The increasing use of air conditioning in domestic usage is driving the demand for reduced power consumption and smaller compressor units. In addition to maintaining a comfortable room temperature, fine-grained control using multiple sensors is required.

To help designers realize these functions Renesas provides an extensive line up of microcontrollers designed specifically for use in indoor and outdoor air conditioning units and for use in remote controls. The R8C/2K and the RL78 Family are low pin count microcontrollers enabling a low cost solution for inverter control in outdoor units, the RX210 Series and the RL78 Series  are designed for indoor units, the 179K Series and the 38D2 Group of LCD MCUs are for use in remote controls. Renesas delivers solutions optimized to customer requirements.

System Block Diagram (Indoor Unit/Remote controller)

System Block Diagram

System Block Diagram (Outdoor Unit)

System Block Diagram

Recommended Products

Block Semiconductor Device Recommended Product Name Features, etc.
Remote controller MCU 38D2 Group LCD driver, low power consumption
4559 Group, 455A Group LCD driver, low power consumption, small package
UPD1793x 8-bit MCU for use in remote control
Indoor unit MCU RL78 Family Timers, 5 V operation, General purpose 16-bit MCU
RX210 Series Low power consumption, General purpose 32-bit MCU
EEPROM R1EX24xxx Series NEW
I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
Outdoor unit MCU R8C/2K Group Three-phase PWM timer, 5 V operation,
enhanced A/D
RL78 Family Timers, 5 V operation, General purpose 16-bit MCU
Shunt regulator HA17431 Series Optimal for output voltage detection of outdoor
unit power supply
UPC1093, UPC1943/1944
Comparator HA1631 Series
PFC (IGBT) RJP60D0DPM NEW
Optimal for partial switching systems,
low VCE (sat), insulated package
EEPROM R1EX24xxx Series NEW
I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
General use
Surge absorption
Circuit protection
Zener diode HZMxNB Series 3-terminal (1 device included) face-mount outline
High ESD tolerance optimal for use in
surge absorption
NNCDxxDA Series High ESD tolerance optimal for use in
surge absorption
RDxxS Series 2-terminal face-mount outline
RKZxxKG Series 2-terminal face-mount outline
High ESD tolerance optimal for use in surge
absorption
Switching diodeHSM2838C, HSM123 3-terminal (2 devices included) face-mount outline
HSU119, HSC119 2-terminal face-mount outline
Schottky barrier diode HRB0502A 3-terminal face-mount outline (low VF)
HRC0103C 2-terminal face-mount outline (low leak current)
Low IR optimal for use in circuit protection
HRV103B, RKR104BKH 2-terminal face-mount small outline (Io = 1 A)
Low IR optimal for use in circuit protection
Discrete
(inverter)
IGBT RJH60D Series NEW
Built-in FRD
MOSFET RJL60 Series NEW Parasitic Di high-speed trr type
Photocoupler
(IGBT drive)
PS9306 (6p-SDIP)
PS9506 (8p-DIP)
High isolation voltage (5 kV r.m.s), 0.6 A output
High CMR (CMR = 25 kV)
MCU peripheral Sensor signal amplification
CMOS op-amp
HA1630xxx Series Low power consumption
Sensor signal amplification
op-amp
UPC324
Reset IC RNA519xx Series NEW Variable detection voltage
Signal interface in
indoor/outdoor unit
Photocoupler (standard) PS25xx Series NEW
PS27xx Series
NEW
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
TRIAC control Photocoupler (standard) PS25xx Series NEW
PS27xx Series
NEW
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
Interface in PSC circuit Photocoupler
(IGBT drive)
PS9306(6p-SDIP)
PS9506(8p-DIP)
High isolation voltage (5 kV r.m.s.), 0.6 A output
High CMR (CMR = 25 kV)

*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface

Related Application Notes/Sample Code

Name Document No.
Power MOS FET application note REJ05G0001-0200
SH7080/SH7146/SH7125/SH7200 Series application note
Three-phase complementary PWM output
REJ06B0474-0100

 

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top