Remote Control (with LCD)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
A remote control (with LCD) is an accessory included with a wide variety of electric household products and appliances. It is particularly necessary for products such as air conditioners, television sets, and audio components because it allows a user to confirm the product's operating state or issue control commands from across a room. Remote controls vary from simple, low-cost units to models with advanced functionality.
Renesas Electronics has an extensive lineup of MCUs with on-chip LCD controllers that are excellent system design choices for remote controls that have LCD panels.
In particular, the 455A Group of 4-bit core QzROM MCUs is suitable for low-cost and low-end LCD remote controls, while the 38D2 Group of 8-bit core QzROM MCUs have an on-chip A/D converter that makes them ideal for remote controls that incorporate a temperature-sensor function. Also, the devices in our 78K0/Lx3, R8C/LAxA Group of low-voltage MCUs with on-chip flash memory are recommended for complex remote control devices that operate multiple products. Renesas Electronics offers a wide range of MCUs that match the requirements of remote controls for a broad span of applications.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Control MCU | MCU | 179K Series | Key-on wakeup, carrier wave generation circuit, etc. |
| 38D2 Group | |||
| 455A Group | |||
| 78K0/Lx3 | |||
| R8C/LAxA Group | |||
| MCU peripheral | SRAM | R1LVxxxxx Series | Low power consumption, guaranteed over wide operating temperature range |
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| Ambient Illuminance Sensor | PH5502B2NA1 NEW | Analog linear output | |
| PH5551A2NA1 NEW | Digital output, I2C bus interface *1 | ||
| General use Surge absorption Circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| HZLxxZ4 Series, RKZxxKG,KKSeries | 2-terminal face-mount outline High ESD, Low capacitance series | ||
| Bip Thyristor | 2SA812/2SC1623 | Small signal transistor for standard current amplifier |
*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface
Related Application Notes/Sample Code
| Title | Document No. |
|---|---|
| 455A Group carrier output | REJ05B1119-0100 |
| 455A Group LCD display function | REJ05B1117-0100 |
Related Boards
| Name | Part No. |
|---|---|
| M34559/A Group evaluation board | M3A-4511 |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English