Flat Panel TV (Plasma TV)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Flat panel TV (plasma TV) is highly regarded in the marketplace for its fast response time and high contrast. There is a demand for green systems that deliver large screen dimensions and excellent picture quality. Power consumption and panel service life have improved to the point where they are rivaling the specifications of LCD panels. Refined design and strict selection of component parts will be the key to achieving both bigger screen size and lower power consumption.
Renesas offers an extensive lineup of semiconductor devices to meet market demand for environmental-friendlessness (eg. low power consumption) and excellent picture quality with high brightness. These include MCUs, PFC ICs (Power Factor Correction ICs), such as the R2A20xxx Series, and IGBTs, such as RJP30H1DPP for sustain circuits.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Signal processing | MCU | H8S/2328F | Low voltage/high-speed operation models (25 to 33MHz @ 3.3V) |
| SH7144F | SH-2 core, 256 KB flash memory on-chip | ||
| Cell base IC | CB-40, 55, 90 | ||
| Logic | HD74LVC244A | Leak current countermeasures, low noise | |
| Diode | HSU227 | Low-capacity | |
| HSC278, RKZ702KK, other | |||
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EV24xxx Series | |||
| R1EX25xxx Series | SPI bus interface *2 | ||
| Ambient Illuminance Sensor | PH5502B2NA1 NEW | Analog linear output | |
| PH5551A2NA1 NEW | Digital output,I2C bus interface *1 | ||
| Sustain circuits (X and Y) | IGBT | RJP30E2DPK | |
| RJP30E3DPK | |||
| RJP30E2DPP | |||
| RJP30E3DPP | |||
| RJP30H1DPP | |||
| RJP30H2DPK | |||
| RJP30K3DPP | |||
| RJP63F3DPP | |||
| RJP63K2DPP | |||
| Scan | Scan driver IC | R2A202xx Series | 90 or 96-channel scan driver |
| Power supply circuit | PFC IC | R2A20112A | Critical conduction mode interleaving |
| R2A20113A | Critical conduction mode single | ||
| R2A20133A | Critical conduction mode single (version with added latch OVP function) | ||
| R2A20133B | Critical conduction mode single (version with added switch OVP function) | ||
| R2A20133D | Critical conduction mode single (version with delay time adjustment function) | ||
| MOSFET | RJK50 Series, RJK60 Series | ||
| Signal interface of Scan IC | Photocoupler (High-Speed) | 10 Mbps, 5 V drive, 5p-SOP 10 Mbps. 5 V drive, 8p-SOP, 1ch/2ch 10 Mbps, 5 V drive, 6p-SDIP 10 Mbps, 3.3 V drive, 5p-SOP 10Mbps, 5V drive, 5p-SOP 15 Mbps, 5 V drive, 5p-SOP | |
| Signal interface of Sustain circuit | Photocoupler (IGBT Drive) | PS9306 (6p-SDIP) NEW PS9506 (8p-DIP) NEW | High isolation voltage (5 kV r.m.s.), 0.6 A output High CMR (CMR=25 kV) |
*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface
Related Application Notes/Sample Code
| Title | Document No. |
|---|---|
| R2A20112A Application Note * | - |
| R2A20113A Application Note * | - |
| R2A20133A/B Application Note * | - |
| R2A20133D Application Note * | - |
*:Please contact your sales representative or contact us directly.
Related Boards
| Name | Part No. |
|---|---|
| R2A20113A Evaluation Board * | R2A20113A-EVB |
| R2A20133A Evaluation Board * | R2A20133A-EVB |
| R2A20133B Evaluation Board * | R2A20133B-EVB |
| R2A20133D Evaluation Board * | R2A20133D-EVB |
*:Please contact your sales representative or contact us directly.
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English