Mini Stereo System
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Nowadays, mini stereo system uses built-in semiconductor memory to store music files and has gained popularity as portable music players proliferate.
Renesas Electronics simplifies the development of a mini stereo system with the SH7264 and SH7267 32-bit RISC MCUs, and audio-specification IC devices, such as electronic variable resistors and digital amplifiers. The SH7264 and SH7267 are built around the SH2A-FPU high-performance CPU core and integrate on-chip peripheral functions, such as an SD memory card interface, a NAND flash memory controller, USB, a CD-ROM decoder, and a serial sound interface. In addition, a variety of middleware products, such as an MP3 encoder/decoder, are available, allowing for flexible extension of functions and reducing the time required for system development.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Control MCU | MCU | SH7260 Series (SH7264, SH7267) | Timer, 3.3 V operation, 32-bit CPU |
| Reset IC | RNA519xx Series | 3 V, 5 V reset | |
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| Audio unit | Electronic volume | R2A15908SP, R2A15909SP | 2 ch electronic volume |
| Digital amp | R2A15108SP | 50 W x 2 ch 4 Ω/22 V | |
| Karaoke | R2A15906SP | I2C bus interface *1 | |
| Power supply | Power supply IC | M51995, M51996 | 500 kHz general PWM *3 control IC |
| HA178Lxx | Three-terminal regulator | ||
| μPC78Lxx | |||
| MOS FET | RJK60 Group | Low on-resistance, fast switching | |
| General use Surge absorption, circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| RKZxxKG, KJ, KK | 2-terminal face-mount outline | ||
| Switching diode | HSM2838C、HSM123 | 3-terminal (2 devices included) face-mount outline | |
| HSU119/HSC119 | 2-terminal face-mount outline | ||
| Schottky barrier diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C, RKD703KL | 2-terminal face-mount outline (low VF and low leak current) | ||
| HRV103A, RKR104BKH | 2-terminal face-mount small outline(Io = 1 A) | ||
| FB circuit of output voltage | Photocoupler (standard) | PS2381-1 NEW PS2561D Series PS2761B Series PS2861B Series | High isolation voltage(5kVr.m.s.), 4p-LSOP, Ta = 115℃ High isolation voltage (5kVr.m.s.), 4p-DIP, Ta = 110℃ High isolation voltage (3.75kVr.m.s.), 4p-SOP, Ta = 110℃ High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta = 110℃ |
*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface
*3 PWM : Pulse Width Modulation
Related Boards
|
Name
| Part No. |
|---|---|
| SH7264 optional audio board * | M3A-HS64G01 |
| SH7264 CPU board | M3A-HS64G50 |
| SH7267 CPU board | R0K572670C000BR |
*:Please contact your sales representative or contact us directly.
Related Middleware
| Title | Part No. |
|---|---|
| AAC decoder | R0M02A0SA0010RRC |
| AAC encoder | R0M02A0SA0021RRC |
| CD file system (ISO9660) | R0M02A0FC0010RRC |
| FAT file system | R0M02A0FF0010RRC |
| Graphic drawing library | R0M02A0GL0010RRC |
| JPEG decoder | R0M02A0JP0010RRC |
| MP3 decoder | R0M02A0SM0011RRC |
| MP3 encoder | R0M02A0SM0020RRC |
| SD card driver | R0M7264DS0000RRC |
| USB mass storage class | R0M7264DU0000RRC |
| WMA decoder | R0M02A0SW0011RRC |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English