The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
An IC recorder is a device that converts an audio signal into a digital signal and stores the result in solid-state memory. Such products are mainly used to make audio recordings of meetings, interviews, and the like. Digital audio recorders are typically compact, so they use audio compression technology to reduce the file size of the audio signal, which is then stored in flash memory in a format such as MP3. More recently, models have appeared that provide excellent sound quality by saving the uncompressed audio signal as a WAV file.
A digital voice recorder incorporates a microphone, an audio amplifier, and an audio codec. Many models provide simple audio playback in addition to the recording function. In recent years, digital voice recorders have moved toward smaller sizes and greater storage capacities. Numerous models provide enhanced convenience through features such as a USB or other interface, allowing management of audio data files on a PC.
To enable features such as these, MCUs for digital voice recorders must provide an integrated LCD drive circuit for compactness and have low power consumption to help achieve extended battery life.
The 78K0/Lx3 and the R8C/Lx series of MCUs from Renesas Electronics combine high performance, compact size, and low power consumption. Besides MCUs, our range of solutions for digital voice recorder designs includes op-amps and USB controllers.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Main controller | MCU | 78K0/Lx3 | On-chip LCD driver, low power consumption |
| R8C/Lx Series | On-chip LCD driver, low power consumption | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| SRAM | R1LVxxxxx Series | Low power consumption, guaranteed over wide temperature range | |
| USB | USB controller | M66592WG | USB 2.0-compliant, Hi-Speed/full-speed transfer modes |
| UPD72010x | |||
| Microphone | Op-amp | HA1630D06 | Ultra-small low voltage drive CMOS dual op-amp. |
| Headphone | Headphone amplifier | HA1630D08 | High output current dual CMOS op-amp. |
| General use Surge absorption Circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| HZLxxZ4 Series, RKZxxKG, KK Series | 2-terminal face-mount outline, High ESD/Low capacitance Series | ||
| Switching diode | HSC/HSD119/HSU119 | 2-terminal face-mount outline | |
| HSM/HSB2836 Series | 3-terminal (2 devices included) face-mount outline | ||
| Schottky diode | HRC0103C/RER0202 Series | 2-terminal face-mount outline (low VF, low leak current) | |
| HRV103B, RKR104BRH | Low VF and low IR type | ||
| RKR0505BKH | 3-terminal face-mount outline (low VF) | ||
| Power supply | Battery charger | R2A20050ANS | Small package, 1 cell Li-ion battery usable |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English