Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

BD/DVD Recorder

Overview

BD (Blu-ray Disc) / DVD recorders have grown rapidly in popularity due to increasing availability of digital services and high definition digital media content. The recording media are BD-RE/R and DVD-R optical discs and built-in hard disk drives. In addition, recorders and TVs from the same manufacturer now often include the CEC (Consumer Electronics Control) function linking operations such as power on/off, program settings for recording and changing input selections. Some products also include the ability to retrieve program information via the Internet, or to perform bidirectional data communications.

A BD/DVD recorder must provide high-quality, extended-duration recording capabilities while supporting lower power operation as an eco-friendly home electronics device.

Renesas supplies a variety of solutions optimized for the development requirements of BD/DVD recorders. The R8C/3MQ and μPD78F8058 ZigBee RF4CE microcontrollers (MCUs) support bidirectional communication and non-directionality, SH7619, SH7651, SH7652, and V850ES/Jx3-E MCUs provide Ethernet connectivity and the 78K0R/Kx3-C and other MCUs can implement CEC control. These can all serve as replacements for conventional infrared MCUs. In addition to AV interfaces with high level integration of electronic volume, Renesas offer a variety of devices supporting link connections and network connectivity for CEC.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Blu-ray/DVD signal processing Ethernet Controller SH7619 SH2 with ether MAC & PHY
SH7652/SH7651 SH2A-FPU with ether MAC (PHY is external)
DTCP-IP/IPTV accelerator built-in (DLNA1.5)
SH7671/SH7670 SH2A-FPU with ether MAC (PHY is external)
V850ES/Jx3-E 32-bit high-end MCU, chip-in ethernet PHY
CEC-MCU 78K0/Kx2-C 8-bit MCU, chip-in CEC macro *1
78K0R/Kx3-C 16-bit MCU, chip-in CEC macro *1
M16C/63, 64A, 65
R8C Family, M16C Family software CEC*1
ZigBee/RF4CE MCU R8C/3MQ On-chip low power RF transceiver circuit
µPD78F8058/7/6 Built-in RF transceiver circuit
Infrared remote control MCU 4286 Group Key-on wakeup, carrier wave generation
Reset IC RNA519xx Series Variable detection voltage and delay time
EEPROM R1EX24xxx Series I2C bus interface *2
R1EX25xxx Series SPI bus interface*3
Audio/video
input/output
Electronic Volume(E-Vol) M61545FP/AFP High-performance 2-channel electronic volume
AV I/F PAL:
HA118326APFR-E、HA118827F-E
Audio and video analog I/O signal processing integrated on a single chip. Interface IC supporting PAL/NTSC and combination models with their video tape recorders.
NTSC:
HA118326ANFR-E、HA118527F-E
Peripheral controllers USB ASSP M66592 Hi-Speed USB device, small package
M66596,R8A66597 Hi-Speed USB host, small package
UPD720102 High-Speed USB Host, ECOUSB, 3port
UPD720150 USB host/peripheral synchronous operation
possible
Zener Diodes NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZ6.8Z4MFAKT 5 terminals (4 devices)
Low capacitance (4 pF)
Low capacitance (4 pF) optimal in use for surge absorption for USB ports
RKZxxZ4 Series
Motor Driver R2A30209SP#W02Z SPM + 6ch, 12V support
R2A30254SP, R2A30255SP, R2A30260SP
LDD for pick up R2A35230SP, R2A35231SP Conventional LDD
R2A35213SP Conventional type LDD & DAC on-chip
General use,
Surge absorption,
Circuit protection, etc.
Zener Diodes HZM6.2ZMWA, other 3 terminals (2 devices)
High ESD tolerance optimal for use in surge absorption
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZxxKG/KJ Series 2 terminals SMD
High ESD tolerance optimal for use in surge absorption
Switching Diodes HSC119, HSD119 2 terminals SMD
RKH0145/0160KU Series 2 terminals SMD
High voltage tolerance optimal for surge absorption and high-voltage rectification
Schottky Diodes RKR,HRW Series 2-3 terminals SMD
Small package, low capacitance, large current type
Tuner LNA NESG240033, NESG220033, other Low noise, Low distortion, High ESD protection
IF-AGC μPC3221GV, μPC3234GV, other Wide AGC dynamic range, High ESD protection
Out of Band Tuner μPC3234T7A, μPC3228T5S, other Low power consumption, Wide dynamic range,
Power supply Power MOSFET 2SK3305B, 2SK3114B, 2SK3115B, 2SK3299B TO-220 insulated package
RJK5030DPP-M0*
RJK5033DPP-M0*
TO-220 insulated package
RQKxx Series Small package
Photocoupler(Standard) PS25xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
Load SW Power MOSFET RQJxx Series Small package

* = Under development

*1 CEC: Consumer Electronics Control
*2 I2C : Inter-Integrated Circuit
*3 SPI : Serial Peripheral Interface

Related Application Notes/Sample Code

Title Document No.
Power MOS FET application note REJ05G0001-0200
M66592 guidelines for board design REJ05F0005-0100Z
R8A66597 Guidelines for Board Design REJ05F0011-0100Z
4286 Group LVD/Clock Control REJ05B1237-0100
R8C/3MQ RF4CE Protocol Stack * -

*:Please contact your sales representative or contact us directly.


■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top