Digital Camera
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Digital cameras have already largely replaced conventional film cameras. Due to their convenience and their ease-of-use, digital cameras are rapidly becoming more and more popular. There is no requirement for film developing; users can check how their photos turned out immediately and reshoot them if necessary; the number of photos that can be stored is far greater than with a film camera and there is no need to change the film. Digital photos can be reproduced, distributed easily and special effects can be added to images. Recently, cameras have appeared with improved picture quality and a variety of added functions, such as the ability to record video and auto-recognition of subjects. In future we expect continuous and growing demand for higher picture quality, more advanced functions and lower power consumption.
Renesas responds to these requirements with the 78K0R/Lx3, R8C/Lx LCD drive control MCUs as well as devices such as motor drivers, thyristors for flash modules and IGBTs.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. | |
|---|---|---|---|---|
| Signal processing circuit | Uni logic | HD74LV2GxxA Series | Low power consumption | |
| HD74LV1GxxA Series | ||||
| ASIC | CB-40, 55, 90 | Image processor LSI | ||
| Schottky barrier diode | HRC0203/HRD0203C | Circuit protection | ||
| HSC226, HSC278, HSD226, SD278, RKR03xx Series, RKR05xx Series |
||||
| AF/zoom | CMOS Op-amp | HA1630xxx Series | Low power consumption | |
| CMOS comparator | HA1631xxx Series | Output wave photo interrupt | ||
| Motor driver IC | R2A30424NP, R2A30426NP, R2A30451BM, R2A20427BM, R2A30428BM |
Multi-channel | ||
| Power supply |
DC/DC converter |
Multi DC/DC converter | R2A20016NP, R2A30432LG | Multi-channel, 1 cell Li-ion battery usable |
| Power MOS FET for switching | HAT2204C, HAT2205C, HAT2206C |
CMPAK-6, small package | ||
| μPA507TE, μPA508TE, μPA1980TE | SC-95 MOS FET with Schottky barrier diode |
|||
| Power management | Battery charger | R2A20035SP, R2A20050ANS | 1 cell Li-ion battery usable | |
| Power MOS FET for switching | HAT1093C, HAT1094C, HAT1069C |
CMPAK-6, small package | ||
| μPA650TT, μPA651TT | 6pinWSOF,small package | |||
| V-driver | R2S20040LG | |||
| External interface | Zener diode | HZCxx Series, RKZxxKJ Series RKZxxKG, RKZxxxWAQE Series |
Surge Absorption High ESD |
|
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption |
|||
| RDxxS Series | 2-terminal face-mount outline | |||
| RKZxxZ4 Series | ||||
| USB controller | M66591, M66592 | USB 2.0 HS | ||
| M66596, R8A66597 | USB HS HOST | |||
| Analog front end IC | CCD signal processing IC | HD49343NP/HNP, R2J450xx Series |
Camera AFE | |
| SUB CPU | CPU | 78K0R/Kx3-L, 78K0R/Lx3 | 16-bit MCU for LCD control, low power consumption | |
| Super Low Power Series | Low power consumption | |||
| R8C/3x Series | For image stabilizer, small package |
|||
| System resetting IC | RNA51957 | adjustable detection voltage | ||
| Voice memo | CMOS Op-amp | HA1630xxx Series | Low power consumption | |
| Strobe | IGBT (strobe) | RJP4009ANS, RJP4010AGE | Face-mount outline | |
| Thyristor | BCRxxxM-xxLA Series BCRxxxM-xxLB Series CR05BS-8, CR05AS-8, CR08AS-12 |
|||
| IGBT driver | RD3CYD08CM/VS | 5-pin package 2 input - AND Gate |
||
| RD5CYDT08CM, RD5CYD08CM | ||||
| Fast recovery diode | RKH0160AKU | Reverse recovery time (trr) 70 ns | ||
| Strobe charge IC | R2J20071ANS/BNS | |||
| Common | Switching diode | HSUxxx Series, RKHxxxxKU Series | High Frequency switching | |
| DAC *3 | M6233x Series, R2A2015x Series | I2C bus interface *1 | ||
| M62342/M62343/M62368, R2A2016x Series |
8-bit D/A converter | |||
| Data ROM | EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | |||
*1 I2C: Inter-Integrated Circuit
*2 SPI: Serial Peripheral Interface
*3 DAC: Digital to Analog Converter
Related Application Notes/Sample Code
|
Title
| Document No. |
|---|---|
| 78K0R/Kx3-L for low power consumption operation | U18433EJ2V0AN00 |
| 78K0R/LH3 sample program (key sensing) for sensing key input by reading port registers | U20031JJ1V0AN00 |
| 78K0R/Lx3 sample program (LCD controller/driver) for LCD clock (internal booster method) | U20029JJ1V0AN00 |
| 78K0R/Lx3 sample program (initial settings) for LED lighting switch control | U20025JJ1V0AN00 |
| 78K0R/LH3 sample program (detection of power supply switching) for detecting a switch in power supplies using LVI | U20032JJ1V0AN00 |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English