Digital SLR Camera
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Digital SLR (single-lens reflex) cameras are enjoying a rapidly expanding popularity among consumers. Equipped with a wide variety of photographic functions, they provide richer visual expressiveness and higher pixel counts than compact digital cameras. Digital SLR cameras require multiple MCUs to implement functions such as image processing, flash control, motor control, remote control support, flash memory control for image recording, and the USB interface. Performance requirements are constantly escalating.
The Renesas lineup includes the CB-40 Series for image processing engines, the 78K0/Lx3 Series, SH Series, and others for operation controllers, the R8C/Lx Series for LCD, standard R8SX and the V850ES/Jx3-L MCUs for lens controllers, and the R8C/3x Series for touch panel controllers. Other devices developed specifically for use in digital cameras include motor drivers, thyristors for flash units, and IGBTs. These components are excellent solutions for developers of digital SLR cameras.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. | |
|---|---|---|---|---|
| Signal processing circuit | Uni logic | HD74LV1GxxA Series | Low power consumption | |
| HD74LV2GxxA Series | ||||
| ASIC | CB-40, 55, 90 | Cell-based LSI | ||
| Schottky barrier diode | HSC226, HSD226, HSC278, RKR03xx Series, RKR05xx Series, SD278 | Circuit protection | ||
| HRC0203/HRD0203C | ||||
| AF/zoom | Motor driver IC | R2A30424NP, R2A30426NP, R2A20427BM, R2A30428BM, R2A30451BM | Multi channel | |
| Power supply | DC/DC converter | Multi DC/DC converter | R2A20016NP, R2A30432LG | Multi channel, 1 cell Li-ion battery usable |
| Power MOS FET for switching | HAT2204C, HAT2205C, HAT2206C | CMPAK-6, small package | ||
| Power management | Battery charger | R2A20035SP, R2A20050ANS | 1 cell Li-ion battery usable | |
| Power MOS FET for switching | HAT1069C, HAT1093C, HAT1094C | CMPAK-6, small package | ||
| μPA650TT, μPA654TT | 6pinWSOF, small package | |||
| V-driver | R2S20040LG | 14-channel vertical driver for CCD | ||
| External Interface | Zener diode | HZCxx Series, RKZxxKJ Series, RKZxxKG, RKZxxxWAQE Series | Surge Absorption High ESD | |
| USB controller | M66596, R8A66597 | USB Hi-Speed host | ||
| M66591, M66592 | USB2.0 Hi-Speed | |||
| Sub CPU | CPU | H8SX Series, V850ES/Jx3-L | High speed A/D converter | |
| R8C/3xT | Touch sensor controller | |||
| SH Series, R8C/Lx Series, 78K0/Lx3 | System control, Chip-in LCD controller, Low power consumption | |||
| System resetting IC | RNA51957 | Adjustable detection voltage | ||
| Voice memo | CMOS Op-amp | HA1630xxx Series | Low power consumption | |
| Strobe | IGBT (strobe) | CY20AAJ-8H | Small face-mount package | |
| RJP4009ANS | ||||
| Thyristor | CR05AS-8, CR05BS-8, CR08AS-12 | |||
| High-speed switching diode | RKH0145AKU, RKS101KG | |||
| RKH0160AKU | Reverse recovery time (trr) 70 ns | |||
| Strobe charge IC | R2J20071ANS/BNS | |||
| Common | Switching diode | HSUxxx Series, RKHxxxxKU Series | High frequency switching | |
| DAC *3 | R2A2015x Series | I2C bus interface *1 | ||
| R2A2016x Series | 8-bit D/A converter | |||
| Data ROM | EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | |||
| General use Surge absorption Circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline | |
| HZLxxZ4 Series, RKZxxKG, KK Series | 2-terminal face-mount outline High ESD tolerance optimal for use in surge absorption | |||
| Switching diode | HSC/HSD119/HSU119 | 2-terminal face-mount outline | ||
| HSM/HSB2836 Series | 3-terminal (2 devices included) face-mount outline | |||
| Schottky diode | HRC0103C/RER0202 Series | 3-terminal face-mount outline (low VF, low leak current) | ||
| HRV103B, RKR104BRH | low IR, low VF type | |||
| RKR0505BKH | 3-terminal face-mount outline (low VF) | |||
*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface
*3 DAC : Digital to Analog Converter
Related Application Notes/Sample Code
|
Title
| Document No. |
|---|---|
| Clock synchronous serial I/O with chip select (SSU) control program | REJ05B0645-0100 |
| Diodes for mobile communications | REJ05G0004-0300 |
| M66592 guidelines for board design | REJ05F0005-0100Z |
| M66596 guidelines for board design | REJ05F0010-0100 |
| M6659x application note (common) | REJ05F0012-0100 |
| Power MOS FET | REJ05G0001-0200 |
| R8A66597 guidelines for board design | REJ05F0011-0100Z |
| R8C/L3AA Group timer RA (timer mode) | REJ05B1289-0100 |
| R8C/L3AC Group LCD driver control circuit (external division resistor, blink function) | REJ05B1164-0100 |
| R8C/L3AC Group LCD driver control circuit (external voltage multiplier reference power, blink function) | REJ05B1165-0100 |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English