Digital Camcorder
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Digital camcorder models offering HD resolution and multiple storages (SD memory cards or HDD) have become the standard. In addition to image processing, digital camcorders require various controls, including flashlight, motor, remote, flash memory for image recording, and USB interface.
Renesas recommends the R8C/Lx series, with embedded on-chip LCD controller, for operations control. In addition, other devices and solutions are available for digital camcorder applications, including motor drivers, thyristors for flash charging, IGBTs, multi-DC-DC converters, battery chargers, and USB controllers.
System Block Diagram
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. | |
|---|---|---|---|---|
| Signal processing circuit | Uni Logic | HD74LV1GxxA Series | Low power consumption | |
| HD74LV2GxxA Series | ||||
| ASIC | HG76/HG77C | |||
| Schottky barrier diode | HSC226, HSC278, HSD226, RKR03xx Series, RKR05xx Series, SD278 | Circuit protection | ||
| HRC0203/HRD0203C | ||||
| AF/zoom | Motor driver IC | R2A20427BM, R2A30424NP, R2A30426NP, R2A30428BM, R2A30451BM | ||
| Power supply | DC/DC converter | Multi DC/DC converter | R2A20016NP, R2A30432LG | Multi-channel, 1 cell Li-ion battery usable |
| Power MOS FET for switching | HAT2204C,HAT2205C, HAT2206C | CMPAK-6, small package | ||
| Power management | Battery charger | R2A20035SP,R2A20050ANS | 1 cell Li-ion battery usable | |
| Power MOS FET for switching | HAT1093C, HAT1094C, HAT1069C | CMPAK-6, small package | ||
| μPA650TT, μPA654TT | 6-pin WSOF, small package | |||
| External interface | Zener diode | HZCxx Series, RKZxxKJ Series RKZxxKG, RKZxxxWAQE Series | Surge Absorption High ESD | |
| USB controller | M66596, R8A66597 | USB Hi-Speed host | ||
| M66591, M66592 | USB 2.0 Hi-Speed | |||
| SUB CPU | CPU | R8C/Lx Series, 78K0/Lx3 | On-chip LCD driver, low power consumption | |
| 78K0/Kx2 | 8-bit general purpose MCU | |||
| System resetting IC | RNA51957 | Adjustable detection voltage | ||
| Voice memo | CMOS Op-amp | HA1630xxx Series | Low power consumption | |
| Strobe | IGBT (Strobe) | RJP4009ANS, RJP4010AGE | Small face-mount package | |
| High-speed switching diode | RKH0145AKU, RKH0160AKU, RKS101KG | |||
| Strobe charge IC | R2J20071ANS/BNS | |||
| Common | Switching diode | HSUxxx Series, RKHxxxxKU Series | High frequency switching | |
| DAC *3 | R2A2015x Series | I2C bus interface *1 | ||
| R2A2016x Series | 8-bit D/A converter | |||
| Data ROM | EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | |||
| General use Surge absorption Circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline | |
| HZLxxZ4 Series, RKZxxKG, KK Series | 2-terminal face-mount outline High ESD, Low capacitance Series | |||
| Switching diode | HSC/HSD119/HSU119 | 2-terminal face-mount outline | ||
| HSM/HSB2836 Series | 3-terminal (2 devices included) face-mount outline | |||
| Schottky diode | HRC0103C/RER0202 Series | 3-terminal face-mount outline (low VF, low leak current) | ||
| HRV103B, RKR104BRH | low IR, low VF type | |||
| RKR0505BKH | 3-terminal face-mount outline (low VF) | |||
*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface
*3 DAC : Digital to Analog Converter
Related Application Notes/Sample Code
|
Title
| Document No. |
|---|---|
| Clock synchronous serial I/O with chip select (SSU) control program | REJ05B0645-0100 |
| Diodes for mobile communications | REJ05G0004-0300 |
| M66592 guidelines for board design | REJ05F0005-0100Z |
| M66596 guidelines for board design | REJ05F0010-0100 |
| M6659x application note (common) | REJ05F0012-0100 |
| Power MOS FET | REJ05G0001-0200 |
| R8A66597 guidelines for board design | REJ05F0011-0100Z |
| R8C/L3AA Group timer RA (timer mode) | REJ05B1289-0100 |
| R8C/L3AC Group LCD driver control circuit (external division resistor, blink function) | REJ05B1164-0100 |
| R8C/L3AC Group LCD driver control circuit (external voltage multiplier reference power, blink function) | REJ05B1165-0100 |
■If you do not see the information you need here, please contact us via the link below.
Japan English