Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

CEC (Consumer Electronics Control)

Overview

CEC functionality provides control of AV equipments using the HDMI (High-Definition Multimedia Interface) standard. The increasing availability of digital services and digital media content has seen a rapid increase in new AV equipments, including digital TV and HDTV, Personal Video recorders incorporating hard disk drives and Blu-Ray players. The majority of new digital AV equipment now includes interconnectivity, such as linked or collective control functions. It has become the norm to include link functions designed to reduce power consumption (eco-friendly functions).

Renesas offers the 78K0/78K0R-C Series, the R8C Family of MCUs, which implement CEC transmit/receive circuit functions in software and the M16C/65 Group of MCUs, which integrate transmit/receive circuits in hardware. Renesas also supplies sample software for this functionality, enabling customers to easily design CEC into their end equipment.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Control MCU MCU 78K0/Kx2-C Built-in hardware for CEC transmit/receive
78K0R/Kx3-C
M16C/63, 64A, 65
M16C Family, R8C Family Can CEC transmit/receive by software
Memory EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPIbus interface *2
LSI for IC Decoder Image processing ASSP EMMASeries MPEG Encode/Decode
MCU peripheral Reset IC RNA519xx Series Variable detection voltage
General use, surge absorption, circuit protection, etc. Zener diodes HZM6.2ZMWA, other 3 terminals(2devices)
High ESD tolerance optimal for use in surge absorption
NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZ6.8Z4MFAKT 5 terminals (4 devices)
low capacitance (4 pF)
Low capacitance (4 pF) optimal in use for surge absorption for USB ports
RKZxxKG/KJ Series 2 terminals SMD
High ESD tolerance optimal for use in surge absorption
Switching diodes HSC/D119, HSB2836/8 2-3 terminals SMD
RKH0145/0160KU Series 2terminals SMD
High voltage tolerance optimal for surge absorption and high-voltage rectification
Schottky diodes RKR, HRW Series 2-3 terminals SMD
Small package, low capacitance, large current type
Main power Photocoupler (standard) PS25xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5 kV r.m.s.), 4p-DIP
High isolation voltage (3.75 kV r.m.s.), 4p-SOP
High isolation voltage (2.5 kV r.m.s.), 4p-SSOP
Audio Sound multiplex decoder R2A15504/5SP
Digital delay R2S15901SP
Audio signal processor R2A15905FP Built-in headphone amp
R2A15908SP
Digital amp R2A15112FP 15W×2 ch: single end
R2A15120FA 15W×2 ch: BTL (Built-in limiter)
R2A15122/3FP 10W×2 ch (4 W×2 ch): single end
R2A15126FP *

* : = Under development

*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface

Related Software

Title
Document No.
M16C family (on-chip CEC circuit) hardware CEC sample driver * -
M16C family (M16C, R8C) software CEC sample driver * -

*:Please contact your sales representative or contact us directly.


■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top