Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Digital photo frames with Bluetooth

Overview

Digital photo frames display digital photos, and their popularity is evident by the huge variety of such products now on the market. Recently, models with network functionality, such as Bluetooth or wireless LAN connectivity, have appeared. A digital photo frame with Bluetooth connectivity makes it easy to transfer photos wirelessly from digital cameras, mobile phones, and PCs, and the extra convenience that these products deliver is driving sales.

To facilitate new designs for digital photo frame applications, Renesas Electronics offers the 78K0/Kx2-L and R8C/3x Series of MCUs. We also supply peripheral devices such as USB controllers. The CB-40, 55, and 90 Series and the R8A30930BA are recommended for the image processing component.

System Block Diagram

The Bluetooth word mark and logos are owned by the Bluetooth SIG, Inc. and any use of such marks by Renesas is under license.

Recommended Products

Block Semiconductor device Recommended products Features, etc.
General MCU MCU 78K0/Kx2-L Low voltage drive
R8C/3xC Series
EEPROM R1EX24xxx Series I2C bus interface *1
R1EX25xxx Series SPI bus interface *2
Power supply DC-DC converter R2A20016NP, R2A30432LG General-purpose DC/DC converter
HA161xx General-purpose DC/DC converter
Battery charger R2A20050ANS Small package, 1 cell Li-ion battery usable
MCU peripheral Reset IC RNA519xxSeries Variable detection voltage
Ambient Illuminance
Sensor
PH5502B2NA1 Analog linear output
PH5551A2NA1 Digital output, I2C bus interface *1
Image processing ASIC CB-40 ,55 ,90 Series Image processing LSI
External interface USB controller M66591, M66592 Hi-Speed USB host
M66596/R8A66597 Hi-Speed USB 2.0
UPD72010x Hi-Speed USB host
External interface PAIC μPG2314T5N Expanded communication distance
Switch IC μPG2214TK

*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface

Related Application Notes/Sample Code

Title Document No.
M66591 guidelines for board design (preliminary) REJ05F0004-0101Z
M66592 guidelines for board design (preliminary) REJ05F0005-0100Z
R8A66597 Guidelines for Hi-Speed USB 2.0 board design REJ05F0011-0100Z

Related Software

Title Document No.
Bluetooth Host Stack* -

*:Please contact your sales representative or contact us directly.

 

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top