Electronic Toy (Small Radio-Controlled)
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Small remote-controlled toys are a part of the electronic toy market that is expected to continue to show growth in the years ahead due to its simplicity and low cost. The age range of purchasers has broadened to include adults as well as children. Also, though in the past cars were the main product type, other types such as helicopters have appeared recently.
Small remote-controlled toys do not use radio waves like conventional radio-controlled toys. Instead, the remote-controlled toy and the controller are linked by infrared communication, so less peripheral circuitry is required. In addition, charging control for the rechargeable battery in the remote-controlled toy can be handled using only the MCU in the controller, providing an advantage in terms of lower production costs.
Renesas' product lineup includes the 78K0S Series, the 78K0 Series and the R8C/3x Series with multiple multifunction timers and support for low-voltage operation. These MCUs are suitable for such small remote-controlled toys. By using one MCU in the remote-controlled toy and another in the controller, all necessary functions, including infrared communication and charging control, can be implemented.
System Block Diagram
Recommended Products
| Block | Semiconductor Device | Recommended Products | Features, etc. |
|---|---|---|---|
| Main controller | MCU | 78K0S/Kx1+ | General Purpose 8-bit MCU |
| R8C/3x Series | 1.8 to 5 V operation, 16-bit MCU | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| EEPROM | R1EX24xxx Series | I2C bus interface *1 | |
| R1EX25xxx Series | SPI bus interface *2 | ||
| Brush-less Motor controller | Power MOSFET | HAT3029R, HAT3004R | Complex (Pch+Nch) |
| JETseries/RJK0328DPB | Large current, low on resistor | ||
| Servo | UPA2744UT1A | Large current, low on resistor | |
| UPA279X Series | Complex (Pch+Nch) | ||
| Low power MOSFET | RQKxxxx Series, RQJxxxx Series | Small Outline Package | |
| Jyairo | RQJ0304DQDQA | Pch, Low Voltage | |
| Radio control transmitter | Power MOSFET | HAT1xxxR, HAT2xxxR, HAT3xxxR | Complex (Pch+Pch, Nch+Nch, Pch+Nch) |
| General use surge absorption circuit protection, etc. | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| NNCDxxDA Series | High ESD tolerance optimal for use in surge absorption | ||
| RDxxS Series | 2-terminal face-mount outline | ||
| RKZxxKG, KJ, KK | 2-terminal face-mount outline | ||
| Switching diode | HSM2838C, HSM123 | 3-terminal (2 device included) face-mount outline | |
| HSU119/HSC119 | 2-terminal face-mount outline | ||
| Schottky barrier diode | HRB0502A | 3-terminal face-mount outline (low VF) | |
| HRC0103C, RKD703, 704KK | 2-terminal face-mount outline (low VF, low IR) | ||
| HRV103A, RKR104BKH | 2-terminal face-mount outline (Io = 1 A) |
*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface
Related Application Notes/Sample Code
| Title | Document No. |
|---|---|
| Sample application program generator & organizer Sango system | - |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English