Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Electronic Toy (Electronic Pet)

Overview

Electronic pets are a type of electronic toy that incorporates communication functions that enable it to move and react like a real pet dog or cat. The market for this type of product now spans a wide range of age groups and has grown to include healing therapy and nursing care applications. Prices continue to diversify, but demand is concentrated in the lower age groups. The product specifications of electronic pet toys combine capabilities such as DC motor control, simple audio output/input control, control of sensors of various types, and LED control. There is also a need for control functions for battery drive.

Renesas’ product lineup includes the 78K0 Series, the 78K0R Series and the R8C/3x Series, with multiple multifunction timers (8 bits with 8-bits prescaler,16 bits with input capture function and output compare function, 8bit with real-time clock mode and output compare mode) and support for low-voltage operation. These MCUs are suitable for a variety of electronic toys, supporting many types of input and output at low cost and providing plenty of configuration flexibility.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Control MCU MCU 78K0R/Kx2-L 1.8 to 5 V operation, 16-bit MCU
78K0R/Kx3-L
R8C/3x Series
MCU peripheral CMOS op-amp HA1630xxx Series Low power consumption
Reset IC RNA519xx Series Variable detection voltage
System control/
motor control
power management
Battery charger R2A20050ANS Ultra small package,
1 cell Li-ion battery usable
Motor control Power MOSFET HAT1xxxR, HAT2xxxR, HAT3xxxR Complex (Pch+Pch, Nch+Nch, Pch+Nch)
UPA275X, UPA279X Series Complex (Pch+Pch, Pch+Nch)
Low power MOSFET RQKxxxx Series,
RQJxxxx Series
Small Outline Package
General use
surge absorption
circuit protection
Zener diode NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZxxKG, KJ, KK 2-terminal face-mount outline
Switching diode HSM2838C, HSM123 3-terminal (2 device included) face-mount outline
HSU119/HSC119 2-terminal face-mount outline
Schottky barrier diode HRB0502A 2-terminal face-mount outline
(low VF)
HRC0103C, RKD703, 704KK 2-terminal face-mount outline
(low VF, low IR)

Related Application Notes/Sample Code

Title
Document No.
Sample application program generator & organizer
Sango system

-

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top