Skip to main content

Offline UPS (Uninterruptable Power Supply)

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Offline UPS (Uninterruptable Power Supply)

Overview

With the increasing daily reliance on networked data systems, the need for failsafe backup of power supply systems is now essential. Uninterruptible power supply (UPS) technology, with a very high level of reliability are now extensively used to provide this backup security.

Renesas produces MCUs and highly efficient power semiconductor devices (IGBTs and MOSFETs) designed for full-digital control system that delivers uninterrupted CVCF (Constant Voltage and Constant Frequency) output made possible by continuous offline inverter. The key advantage of full-digital control for UPS systems is that all power conversion is handled by MCU, thus fewer total components are required comparing to a traditional analog system. This reduces overall cost and provides a more stable method of control.

UPS applications require a high-speed control MCU with multiple on-chip inverter and converter PWM control functions thus making the 78K0/Ix3 and the R8C Family an ideal choice for continuous commercial power supplies. Renesas delivers optimal solutions for UPS applications by providing a variety of semiconductor devices in addition to MCUs.

System Block Diagram

Recommended Products

Block Semiconductor device Recommended products Features, etc.
Controller MCU 78K0R/Ix3 16-bit MCU for Inveter Control
M16C Tiny Series Optimal for online power systems. Three-phase PWM timer, 5V operation, enhanced A/D.
R8C Family Optimal for standby(offline) power systems. Timers, 5V operation, small package.
SH Tiny Series Optimal for online power systems. Three-phase PWM timer, 5V operation, enhanced A/D.
EEPROM R1EX24xxx Series I2C bus interface. Optimal for power failure recording *1
R1EX25xxx Series SPI bus interface. Optimal for power failure recording *2
Step-down circuit MOSFET RJK60xxDPK Low on-resistance, high-speed switching
Step-up circuit MOSFET RJK1021DPN, RJK1008DPN, other Low on-resistance, high-speed switching
Inverter IGBT RJH60DxDPP/DPK, RSH60FxDPK low VCE(sat), FRD on-chip
PFC
Power supply
IGBT RJH60DxDPP/DPK
PFC IC R2A20115, R2A20112, R2A20117, R2A20118A, R2A20104
Power supply, etc. Zener diode NNCDxxDA Series High ESD tolerance optimal for use in surge absorption
RDxxS Series 2-terminal face-mount outline
RKZxxXG, HZMxxxNB
High ESD tolerance optimal for use in surge absorption
Switching diode HSU119, HSC119, HSM2838C, HSM123
Schottky barrier diode RKR104BKH, HRV103B, HSM88AS, other Low IR optimal for use in circuit protection
Op-amp HA1630xxx, μPC358
MCU peripheral Reset IC RNA519xx Series Variable detection voltage

*1 I2C : Inter-Integrated Circuit
*2 SPI : Serial Peripheral Interface

Related Application Notes/Sample Code

Title Document No.
Power MOS FET application note REJ05G0001-0200

■If you do not see the information you need here, please contact us via the link below.

Contact us

PDF version
(recommended for printing)
.

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top