• Terminal Printers

Terminal Printers

Overview

Terminal printers must operate reliably and be expandable and flexible. Our EA-9HD embedded array can be used to easily create hardware logic, making it ideal for this market.

The EA-9HD has advantages when used to drive external drivers such as a MOSFET, because it can perform 5V full-swing output simply by adding a 5V power supply. A capacity cell or SSCG (Spread-spectrum Clock Generator) can be incorporated to reduce EMI noise. Furthermore, having an on-chip power-on reset (POR) circuit means that no external reset IC is required.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
Embedded array ASIC EA-9HD High-speed embedded array: low EMI noise achieved by mounting capacity cells (capacitors), 0.35 um CMOS process, high density through 3-/4-layer wiring channel-less structure (SOG)
System control MCU 78K0 78K0/Kx3 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins
78K0/Lx3 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins
78K0R 78K0R/Kx3 16-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; high-end CPU core, 64 to 144 pins
MCU M16C Family High ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals
R8C Family Timer, 5 V operation, and Small Package, LCD Control

■If you do not see the information you need here, please contact us via the link below.

Contact us