Terminal Printer
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
Terminal printers must operate reliably and be expandable and flexible. Our EA-9HD embedded array can be used to easily create hardware logic, making it ideal for this market.
The EA-9HD is especially suitable for operating external drivers such as a MOSFET, because it can perform 5 V full-swing output simply by adding a 5 V power supply. A capacity cell or SSCG (Spread-Spectrum Clock Generator) can be incorporated to reduce EMI noise. Furthermore, having an on-chip power-on reset (POR) circuit means that no external reset IC is required.
System Block Diagram

Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Embedded array | ASIC | EA-9HD | High-speed embedded array: low EMI noise achieved by mounting capacity cells (capacitors), 0.35 um CMOS process, high density through 3-/4-layer wiring channel-less structure (SOG) |
| System control MCU | 78K0 | 78K0/Kx2 | 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; low power consumption, 30 to 80 pins |
| 78K0/Lx3 | 8-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a segment LCD, reset circuit, and oscillator; low power consumption, 48 to 80 pins | ||
| 78K0R | 78K0R/Kx3 | 16-bit All Flash microcontroller: wealth of on-chip peripheral functions such as a reset circuit and on-chip oscillator; high-end CPU core, 64 to 144 pins | |
| MCU | M16C Family | High ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals | |
| R8C Family | Timer, 5 V operation, small package, LCD control |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English