Multifunction Copier
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please
Nowadays, multifunction copier offers brilliant picture printing and vivid colorization with capabilities of high-performance, numerous external interfaces, and rich options. These features are made possible by large-scale ASICs and high-performance MCUs. The devices are used in scanner’s image processing and devices set’s internal signal transmission frequency, especially to improve its speed and performance.
Recommended product
| Block | Semiconductor device | Recommended product name | Features, etc. | |
|---|---|---|---|---|
| Main control | MPU | Microcomputer | SH7780 | High performance 32-bit RISC |
| Memory | EEPROM | R1EX25xxxA Series | SPI -bus, for printing record | |
| Graphics/Image processing | Clock generator | HD151TS33xx | Reduced EMI noise | |
| Clock buffer | HD151BF85455 | Conversion from memory SDR (input) memory to DDR (output) memory | ||
| Bus switch | HD74CBT1G Series | Ultra high speed signal transfer switching enabled (tpd = 250 ps) | ||
| MOSFET | RJK03xxDSP, HAT11xxR, HAT1xxxC | |||
| Uni-Logic | HD74LV1G/2G | Micromini PKG, 5 V tolerant | ||
| HD74ALVC1G/2G | ||||
| Reset IC | RNA51957 | Variable detection voltage | ||
| Interface | Ethernet | SH7618, SH7619 | Host interface | |
| USB | M66592, H8S/2672 | Full function, Low power | ||
| Zener diodes | HZM6.8ZMFA, RKZ6.8Z4MFAKT, others | Compact and thin package, Low capacitance (4 pF) optimal for use in USB terminal surge absorption | ||
| Engine control | Entire engine control | Microcomputer | SuperH, M16C, H8SX, H8S Family | |
| LVDS | M66050/, M66051 | High speed operation (90 MHz) | ||
| Standard logic IC | HD74LV-A Series | 5 V tolerant function | ||
| Comparator | HA1631xx Series | |||
| Reset IC | RNA51957 | Variable detection voltage | ||
| Motor driver IC | M5464x, M5467x Series | |||
| MOSFET | RJK03xxDSP | |||
| Laser drive | Clock generator | M6623X Series such as M66239FP | High synchronizing accuracy. Frequency modulation function included for M66239 | |
| Laser diode | HL6722G | Red (670 nm) long life LD | ||
| Polygon mirror | Power MOSFET | RQK0603CGDQS, RQJ0602EGDQS | Compact (UPAK) package | |
| Scanner motor driver MOS | ||||
| Drum motor driver MOS | HAT3018R | Compact and thin package, Low on-resistance | ||
| Paper feed driver MOS | HAT2103R, HAT2281C | |||
| FAN motor driver MOS | HAT1111C | |||
| Others | DAC for adjustment | M623xxxxGP | For adjustments | |
| DAC | M62383FP Series | For sine-wave drives (quiet drives) | ||
| Power supply | Low-voltage power | Power MOSFET | RJK50xxDPP | |
| High-voltage power | 2SK3446, RQK2501YGDQA | |||
| Power MOSFET | 2SK3234, FS10KM-10A | 500 V, 8A TO-220FM outline | ||
| Shunt regulator | HA17431 Series | 1%, 0.5% precision | ||
| Zener diodes | RKZxxKG Series | |||
| AC/DC converter | HA17384HPS | Current mode type, over-current protection, and overheat protection | ||
| DC/DC converter IC | R2A20047, HA16114FP | Load change fast response 4.5 V to 40 V wide input range | ||
| PFC | R2A20111, R2A20115 | Continuous conduction mode single | ||
| R2A20112, R2A20117, R2A20108 | Critical conduction mode interleaving | |||
Japan English