Skip to main content

The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

In all-in-one-printers, there is much demand for high speed printing, high fineness and multifunctionality, and due to this there is a need for a CPU with high multiplication processing. With wireless communication input interfaces such as USB and Ethernet being essential, by putting these functions on one chip it is possible to construct a system with high processing performance.

Recommended product

Block Semiconductor device Recommended product name Features, etc.
Control MPU Microcomputer SuperH, etc. such as SH7709S, M16C, H8SX , and H8S Family High speed operation, high speed data transmission, and rich peripheral functions
Memory EEPROM R1EX24xxxA Series I2C Bus interface
R1EX25xxxA Series SPI Bus interface
Graphics/image processing Clock generator HD151TS33xx Series Reduced EMI noise
Operational amplifier HA1630xx Series Low power, output full swing
COMS Comparator HA1631xx Series Low power
Uni-logic HD74LV1G/2G Micromini PKG, 5 V tolerant
Schottky diodes HRV103A/ B
RKR104BKH, others
Io = 1 A
Low IR optimal for use in circuit protection
Reset IC RNA51957 Variable detection voltage
Interface Ethernet SH7618, SH7619 Host interface
USB M66592, H8S2672 Full function, low power
Zener diodes HZM6.8Z4MWA Lineups of small and thin outline, low capacitance (4 pF) optimal for use in USB terminal surge absorption
RKZxxKJ, RKZxxKG Series High ESD tolerance optimal for use in surge absorption
Motor drive D/A converter M62384FP For sine wave drive (low-noise)
Motor driver IC M63160J Built-in 4 H bridge circuits
Power MOSFET RQK0601 Small package (UPAK)
Others D/A for adjustment M623xxxGP Series DA converter for voltage adjustment
Power supply Power MOSFET RJK5026DPP 500 V, 5 A low Ron, low Qg, and
TO-220FM outline
Shunt regulator HA17431 Series 1%, 0.5% precision
Zener diodes RKZxxKG, RKZxxKJ SeriesRich lineups on insertion and face mount types
DC/DC converter IC R2A20047 Load change fast response
AC/DC converter HA17384HPS Current mode type, with built-in over-current protection, etc.

PDF version
(recommended for printing)

Technical Information WEB Magazine RENESAS EDGE


End of content

Back To Top