• Hard Disks

Hard Disks

Overview

Hard disks used as memory for personal computers have been expanding in capacity by leaps and bounds, and are now being employed in a wider range of applications, including mounting on DVD recorders.

Renesas Electronics offers a line-up of MOSFET products suitable for hard disk power supplies, contributing to lower power consumption.
Specifically, we supply a series of products with MOSFET + SBD in one package suitable for DC/DC converter circuits that generate various voltages, ranging from 5V power supply voltage fed to hard disks and 1.2-3.3 V for internal dedicated LSIs, to negative voltage, as well as MOSFET products for series regulator circuits.

Renesas Electronics offers the NSAD and NNCD series as ESD protective devices for the external interfaces of hard disks. In particular, the NSAD series features low terminal capacitance suitable for use in high-speed interfaces, and provides ESD protection that does not affect high-speed data transfer.

System Block Diagram

System Block Diagram

Recommended Products

Block Semiconductor
device
Recommended
products
Features, etc.
DC/DC Converter MOSFET with Schottky Barrier Diode µPA507
µPA508
µPA1980
Series Regulator MOSFET µPA620TT Nch, package : 6pWSOF
µPA621TT Nch, package : 6pWSOF
µPA650TT Pch, package : 6pWSOF
µPA651TT Pch, package : 6pWSOF
µPA652TT Pch, package : 6pWSOF
µPA2610T1C Pch, package : 8LD3x2MLPM
Noise Clipping device Diode NNCD5.6LG Low Capacitance, VBR: 5.6V
NNCD5.6LH Low Capacitance, VBR: 5.6V
NNCD5.6MG Low Capacitance High ESD, VBR: 5.6V
NNCD6.2LG Low Capacitance, VBR: 6.2V
NNCD6.2LH Low Capacitance, VBR: 6.2V
NNCD6.2MF Low Capacitance High ESD, VBR: 6.2V
NNCD6.2MG Low Capacitance High ESD, VBR: 6.2V
NNCD6.8MG Low Capacitance High ESD, VBR: 6.8V
NNCD6.8RG Low Capacitance, VBR: 6.8V
NNCD6.8RH Low Capacitance, VBR: 6.8V
NNCD6.8RL Low Capacitance, VBR: 6.8V
Surge Absorber Devices Diode NSAD500F 2 diodes
NSAD500H 4 diodes
NSAD500S 2 diodes

■If you do not see the information you need here, please contact us via the link below.

Contact us