SD Memory Card Control
The following page content corresponds to the products marketed in Japan.
If you do not live in Japan, please

Overview
SD memory cards have gained a large share of the market for flash memory and have established themselves as the de facto standard for solid-state digital storage devices. Products, such as mobile phones and digital cameras, that use these cards for storage must incorporate SD memory card control functions.
Renesas recommends the SH-2A and SH-4A MCUs for high-speed access need, which enables an on-chip SD memory card interface. If the emphasis is on compactness and low-power consumption, a range of general-purpose MCU solutions are also available. Developers building systems to their own specifications can choose the MCU that best meets their exact requirements.
Renesas’ MCUs support FAT file system* middleware and SD memory card control device driver, and thus can be used in healthcare / measuring equipments (with data-logger capabilities), audio recording devices, and digital music players.
* FAT file system is a patent of Microsoft Corporation.
System Block Diagram
Note: A license is required to development host systems using SD memory card. For more information, please contact the SD Association.
Recommended Products
| Block | Semiconductor device | Recommended products | Features, etc. |
|---|---|---|---|
| Control MCU | MCU | 78K0R Series | 16-bit CPU core, serial interface |
| V850 Series | 32-bit CPU core, serial interface | ||
| H8S Family | 16-bit CISC H8S/2000 CPU core, serial interface | ||
| H8SX Family | 32-bit CISC H8SX CPU core, serial interface, CRC calculator | ||
| M16C/60 Series | 16-bit CISC M16C/60 CPU core, serial interface, CRC calculator | ||
| M32C/80 Series | 16/32-bit CISC M32C/80 CPU core, serial interface, CRC calculator | ||
| R32C/100 Series | 32-bit CISC R32C/100 CPU core, serial interface, CRC calculator | ||
| R8C Family | 16-bit CISC R8C CPU core, serial interface | ||
| SH-2A (SH7260 Series) | 32-bit RISC SH-4A core, SD memory card interface | ||
| SH-4A (SH-MobileR Series) | 32-bit RISC SH-4A core, SD memory card interface | ||
| Power supply, other | Zener diode | HZMxNB Series | 3-terminal (1 device included) face-mount outline |
| HZLxxZ4 Series, RKZxxKG,KK Series | 2-terminal face-mount outline High ESD, Low capacitance Series | ||
| Switching diode | HSC/HSD119/HSU119 | 2-terminal face-mount outline | |
| HSM/HSB2836 Series | 3-terminal (2 devices included) face-mount outline | ||
| Schottky diode | HRC0103C/RER0202 Series | 3-terminal face-mount outline (low VF, low leak current) | |
| HRV103B,RKR104BRH | low IR, low VF type | ||
| RKR0505BKH | 3-terminal face-mount outline (low VF) | ||
| MCU peripheral | Reset IC | RNA519xx Series | Variable detection voltage |
| Discrete | Power MOSFET | HAT1089 | PMOS FET |
| μPA651TT, μPA652TT |
■If you do not see the information you need here, please contact us via the link below.
Contact us
Japan English